| 100-267 |  | Thin Film | Single-In-Line Conformal, Five Decade Divider | Resistor Networks, Divider | 25 | 0.01 | 0.1 | | | |
| 300144 |  | Bulk Metal Foil | Small Package Molded Voltage Dividers, Pair | Resistor Networks, Divider | 2 | 0.005 | 0.2 | | 100 | 20 K |
| 300144Z (Z-Foil) |  | Bulk Metal Foil | Small Package Molded Voltage Dividers, Pair | Resistor Networks, Divider | 0.05 | 0.005 | 0.2 | | 100 | 20 K |
| CS Networks |  | Thin Film | Ceramic Sandwich, Single-In-Line Resistor Networks (Low profile 0.20 Custom)) | Resistor Networks | 50 | 0.02 | 0.1 | | 20 | 500 K |
| 10 | 0.01 | 2 M |
| CS206 |  | Thick Film | Resistor/Capacitor Networks ECL Terminators and Line Terminator, Conformal Coated, SIP, 4 to 18 pins available, X7R and COG capacitors available, Low cross talk, Custom design capability | Resistor/Capacitor Networks | 200 | 2 | 0.125 | | 10 | 1 M |
| 0.8 |
| 0.9 |
| 1 |
| CSC |  | Thick Film | Thick Film Resistor Networks, Single In Line, Coated SIP, Resistor Elements Protected by Tough Epoxy Conformal Coating, Available in Bag or Tube Pack | Resistor Networks | 100 | 1 | 0.2 | | 10 | 2.2 M |
| 0.25 |
| 0.3 |
| 0.4 |
| CSD |  | Thin Film | Dual-In-Line, Ceramic Sandwich Custom | Resistor Networks | 10 | 0.01 | 0.1 | | | |
| 0.5 |
| CTSP |  | Thin Film | Single-In-Line Molded 6-10 Pin Custom | Resistor Networks | 10 | 0.025 | 0.1 | | 20 | 500 K |
| HD (Custom) |  | Thin Film | Dual-In-Line Heremtic Custom | Resistor Networks | 10 | 0.02 | 0.1 | | 50 | 0 |
| MDP14 and MDP16 |  | Thick Film, Molded | Dual Inline Package, Molded DIP, 01, 03, 05 Schematics, Rugged, Molded Case Construction, Highly Stable, Automatic Insert Compatible, Uniform Performance Characteristics, Available in Tube Pack | Resistor Networks | 100 | 1 | 0.125 | | 10 | 2.2 M |
| |
| 0.25 | 10 | 2.2 M |
| MDP16-45 and MDP16-46 |  | Thick Film, Molded | Dual Inline Package, Molded DIP, Rugged, Molded Case Construction, Highly Stable, Automatic Insert Compatible, Available in Tube Pack, Reduces Assembly Costs | Resistor Networks | 100 | 2 | 0.125 | MDP1645 | | |
| 150 | 5 | MDP1646 |
| MPH |  | Thin Film | Hermetic, 50 Mil Pitch, Leadless Chip Resistor Network | Resistors, Fixed | 0 | 1 | 0.25 | | 1000000. | 1000000. |
| MR |  | Metal Film or Wirewound | Resistor Networks, Wirewound or Metal Film Technologies | Resistor Networks | 50 | 0.1 | 0.1 | | 0.1 | 10 M |
| MSP |  | Thick Film | Single Inline Package, Molded SIP, 01, 03, 05 Schematics, 6, 8, 9, or 10 Pin 'A' Profile, 6, 8, or 10 Pin 'C' Profile, Highly Stable, Rugged, Molded Case Construction, Automatic Insert Compatible | Resistor Networks | 100 | 1 | 0.2 | | 10 | 2.2 M |
| 0.25 |
| 0.3 |
| 0.4 |
| ORN (Divider) |  | Thin Film | Molded, 50 Mil Pitch, Dual-In-Line Resistor Network | Resistor Networks, Divider | 0 | 0.1 | 0.4 | | | |
| OSOP |  | Thin Film | Molded, 25 Mil Pitch, Dual-In-Line Resistor Network | Resistors, Fixed | 0 | 0.1 | 0.4 | | | |
| RMKD (CNP) |  | Thin Film | Hermetic, Dual-In-Line Packaged Resistor Networks | Resistor Networks | 0 | 0.1 | 0.125 | | 5000000. | 0. |
| RMKMS (CNM) |  | Thin Film | Molded, 50 Mil Pitch, Dual-In-Line Resistor Networks | Resistor Networks | 0 | 0.1 | 0.25 | | 5000000. | 2000000000. |
| SIL-HR |  | Thick Film | High Reliability Network Resistors, Thick Film Technology | Resistor Networks | | 2 | 0.1 | | 46.4 | 1 M |
| 0.18 |
| 0.5 |
| 0.7 |
| 0.8 |
| 0.9 |
| SLCC |  | Thin Film | Hermetic, 50 Mil Pitch, Leadless Chip Resistor Networks | Resistor Networks | | 0.1 | 0.5 | | | |
| T16L08 and T16LR8 |  | Thin Film | Thick Film Resistor Networks, Dual-In-Line, 8 Bit | Resistor Networks | 0 | 2 | 0.05 | | 250000. | 0. |
| TDP |  | Thin Film | Dual-In-Line Molded 14-16 Pin Standard | Resistor Networks | 25 | 0.01 | 0.05 | | 100 | 100 K |
| 0.1 |
| 0.8 |
| TSP |  | Thin Film | Single-In-Line Molded 6, 8, 10 Pin Standards Standard | Resistor Networks | 25 | 0.05 | 0.1 | | 100 | 200 K |
| 0.5 |
| VHD144 |  | Bulk Metal Foil | Hermetic Versions of the Molded Divider 300144 | Resistor Networks, Divider | 2 | 0.005 | 0.2 | | 100 | 20 K |
| VHD200 |  | Hermetic Sealed Oil Filled Voltage Divider Ultimate Ratio Match and TC Tracking Limit | 0.1 |
| VR |  | Thin Film | Molded, SOT-23 Resistor/Capacitor Network | Resistor/Capacitor Networks | | 20 | 1 | | 10 | 10 |
| VSR144 |  | Bulk Metal Foil | Industrial Grade Miniature Voltage Divider | Resistor Networks, Divider | 4 | 0.05 | 0.2 | | 100 | 20 K |
| VSSRC1284 |  | Thin Film | 25 Mil Pitch Resistor/Capacitor Networks | Resistor/Capacitor Networks | | 20 | 1 | | 10 | 10 |
| VSSX1284 |  | Thin Film | 25 Mil Pitch, IEEE 1284 Termination Network Resistor, Capacitor, Diode | Resistors, Fixed | | 20 | 1 | | | |
| VTF (Custom) |  | Thin Film | Single-In-Line Conformal Custom | Resistor Networks | 10 | 0.01 | 0.1 | | 20 | 2 M |
| VTSRC, VSSRC, VSORC-AA |  | Thin Film | 25 or 50 Mil Pitch, T-Filter Resistor/Capacitor Networks | Resistor/Capacitor Networks | | 20 | 1 | | 10 | 10 |
| VTSRC, VSSRC, VSORC-AB |  | Thin Film | 25 or 50 Mil Pitch, Termination Resistor/Capacitor Networks | Resistor/Capacitor Networks | | 20 | 1 | | 10 | 10 |
| VTSRC, VSSRC, VSORC-AC |  | Thin Film | 25 or 50 Mil Pitch, Termination Resistor/Capacitor Networks | Resistor/Capacitor Networks | | 20 | 1 | | 10 | 10 |
| VTSRC, VSSRC, VSORC-AD |  | Thin Film | 25 or 50 Mil Pitch, T-Filter Resistor/Capacitor Networks | Resistor/Capacitor Networks | | 20 | 1 | | 10 | 10 |
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |