| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
 |   |  |   |   |   |   |   |   |
| CS206 |  | Thick Film | Resistor/Capacitor Networks ECL Terminators and Line Terminator, Conformal Coated, SIP, 4 to 18 pins available, X7R and COG capacitors available, Low cross talk, Custom design capability | Resistor/Capacitor Networks | 200 | 2 | 1 | 10 | 1 M |
| MDRC |  | Thick Film | Dual Inline Package, Molded DIP, 16 Pin, Rugged, Molded Case Construction, Highly Stable, Automatic Insert Compatible, Reduces Assembly Costs | Resistor/Capacitor Networks | 100 | 2 | 2 | 50 | 50 |
| 68 | 68 |
| 75 | 75 |
| 81 | 81 |
| 100 | 100 |
| 121 | 121 |
| 130 | 130 |
| 162 | 162 |
| 195 | 195 |
| 260 | 260 |
| 510 | 510 |
| |
| VR |  | Thin Film | Molded, SOT-23 Resistor/Capacitor Network | Resistor/Capacitor Networks | | 20 | 1 | 10 | 10 |
| VSSRC1284 |  | Thin Film | 25 Mil Pitch Resistor/Capacitor Networks | Resistor/Capacitor Networks | | 20 | 1 | 10 | 10 |
| VSSX1284 |  | Thin Film | 25 Mil Pitch, IEEE 1284 Termination Network Resistor, Capacitor, Diode | Resistors, Fixed | | 20 | 1 | | |
| VTSRC, VSSRC, VSORC-AA |  | Thin Film | 25 or 50 Mil Pitch, T-Filter Resistor/Capacitor Networks | Resistor/Capacitor Networks | | 20 | 1 | 10 | 10 |
| VTSRC, VSSRC, VSORC-AB |  | Thin Film | 25 or 50 Mil Pitch, Termination Resistor/Capacitor Networks | Resistor/Capacitor Networks | | 20 | 1 | 10 | 10 |
| VTSRC, VSSRC, VSORC-AC |  | Thin Film | 25 or 50 Mil Pitch, Termination Resistor/Capacitor Networks | Resistor/Capacitor Networks | | 20 | 1 | 10 | 10 |
| VTSRC, VSSRC, VSORC-AD |  | Thin Film | 25 or 50 Mil Pitch, T-Filter Resistor/Capacitor Networks | Resistor/Capacitor Networks | | 20 | 1 | 10 | 10 |
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
|