VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-Z:Resistor networks> Through hole>Resistor/capacitor networks (5 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (2):
  Technical Note (1)
  Promotional Material (1)
Resistor networks: Through hole - Resistor/capacitor networks
TypeResistor/Capacitor Networks
BrandsVishay Dale, Vishay Techno

All 5 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
CS206infoThick FilmResistor/Capacitor Networks ECL Terminators and Line Terminator, Conformal Coated, SIP, 4 to 18 pins available, X7R and COG capacitors available, Low cross talk, Custom design capability20020.125 10 1 M
0.8
0.9
1
8
9
10
70
MDRCinfoThick FilmDual Inline Package, Molded DIP, 16 Pin, Rugged, Molded Case Construction, Highly Stable, Automatic Insert Compatible, Reduces Assembly Costs10022 50 50
68 68
75 75
81 81
100 100
121 121
130 130
162 162
195 195
260 260
510 510
MRCNinfoWirewoundMolded Sip, Molded Epoxy Case, Solderability per MIL-STD-202 Method 208E, Marking Resistance to Solvents per MIL-STD-202 Method 21510
TRCinfoThick FilmCoated SIP Resistor/Capacitor Networks, Highly Stable Thick Film Resistors, NPO or X7R Capacitors for Line Terminator, Special Resistor/Capacitor Schematics Available10
Techno - Custom Networks -SIPS, DIPS, Coated SIPSinfoThick FilmCustom Networks, Fast Turnaround Time, Unlimited Schematics Possible, Processed to MIL-PRF-83401 Spec, High Temperature Solder Joints, Custom Resistor, Capacitor, Diode, and Inductor Network Combinations500.5
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account