Vishay’s discrete resistors serve applications in virtually all major market sectors. Resistive technology options include
thin film, thick film, metal oxide film, carbon film, and wirewound, as well as Power Metal Strip®. Vishay is the number one
manufacturer worldwide of wirewound and other power resistors, leaded film resistors, and thin film surface-mount resistors.
- Features
-
- Ultra stable (10)
- Military/Aerospace
- Special (13)
- Current sensing (42)
- Flameproof/flame resistant (54)
- Fusible (8)
- Trimmable (3)
- High voltage (16)
- High frequency (16)
- High-pulse load (NaN)
- Noise suppressors (1)
- Hermetically-sealed (3)
- Power
-
- 0.25W or below (101)
- 0.5W or below (121)
- 1W or below (122)
- 1W to 5W (106)
- 5W to 25W (64)
- 25W to 100W (31)
- Above 100W (22)
- Resistance
-
- less than .01 ohms (35)
- 0.01 ohms - 0.1 ohms (6)
- 0.1 ohms - 10 ohms (16)
- 10 ohms - 1M ohms (80)
- 1M ohms - 1G ohms (8)
- Above 1G ohms (10)
- Resistance Tolerance
-
- 0.01% and better (8)
- 0.05% and better (25)
- 0.1% and better (60)
- 0.5% and better (86)
- 1% and better (182)
- 5% and better (241)
- Above 5% (24)
- TCR (ppm/C)
-
- 0.5 and better (41)
- 1 and better (41)
- 5 and better (49)
- 10 and better (61)
- 25 and better (96)
- 100 and better (167)
- Above 100 (55)
- Technologies
-
- Carbon film (8)
- Metal film (44)
- Metal glaze (3)
- Metal oxide (9)
- Power Metal Strip (28)
- Thick film (53)
- Thin film (65)
- Wirewound (63)
- Mounting and Configuration
-
- Through hole (41)
- TO220 (2)
- Surface mount (103)
- Smaller than 0603 (67)
- 0603 to 1206 (50)
- 1206 to 2512 (56)
- Larger than 2512 (69)
- Wirebondable (35)
- Through hole (41)
- Special Construction
-
- Heatsink (14)
- Epoxy bondable (10)
- Weldable (2)
- MELF (22)
Latest Press Release
-
- Vishay Intertechnology’s New Power Metal Strip® Meter Shunt Resistor Features Very Low Resistance Values Down to 100 µΩ and 3 W Power Capability in 3124 Size Package February 02, 2012
- Vishay’s New Power Metal Strip® Resistor in 2512 Case Size Features Very High 3W Power Rating and Extremely Low Resistance Values Down to 0.0005 Ω January 19, 2012
All Resistors, discrete press releases
Related Information
- Related Documents (176):
- Application Notes (19)
- Approval Documents (2)
- Constructions (1)
- Counterfeit Statement (1)
- Cross Reference (1)
- Custom Design (1)
- General Information (6)
- Markings (1)
- Ordering Info (7)
- Packaging Information (8)
- Promotional Materials (84)
- Reference Data (5)
- Selector Guides (28)
- Support Tools (1)
- Tape and Reel Info (1)
- Technical Notes (11)