VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-ZResistors, fixed discrete New WSLT2512 1-W Surface-Mount Power Metal Strip® Resistor
Contact information for:
Distributors
Sales Representatives
Sales Offices

TO263 (D2 Pack) 20-Watt Power Thick Film Resistor


The Key Benefits:
 Non-inductive
 Feature a compact, easy-to-mount TO-263 package (D2PAK)
 Low 4.5-mm profile saves space on the circuit board
 Wide resistance range of 0.010 Ω to 550 kΩ
 RoHS compliant, and support soldering temperatures at 260 °C

The Key Applications:

 Power supply, current sensing, power conversion, high-speed switching, RF applications, pulse generation, load resistor, snubber, pulse-handling circuit, and amplifier applications
 End products include industrial welding machines, test equipment, UPS, locomotive, and base station systems

The News:

Vishay’s D2TO20 20-W Thick Film Power Resistors are Non-Inductive and Feature Wide 0.010 Ω to 550 kΩ Resistance Range in Ultra-Compact TO-263 Package (D2Pack)

Vishay Intertechnology, Inc. (NYSE: VSH) announces the release of a new family of 20 W thick film power resistors featuring a compact, easy-to-mount TO-263 package (D2PAK) and a broad range of resistance values.

 Very small TO-263 (D2PAK) package saves valuable space on the circuit board, allowing designers to reduce the size of their end products
 Non-inductive with a wide resistance range
 Standard tolerances of ±1 % to ±10 %
 Tinned copper connections

Key Device Specifications:
 TO-263 package (D2PAK)
     10.1 mm by 10.4 mm with a low 4.5-mm profile
 0.010-Ω to 550-kΩ resistance range
 Thermal resistance at 20 W and +25 °C is 6.5 °C/W junction-to-case
 Standard temperature coefficient of ±150 ppm/°C at resistance values of ≥0.5 Ω
 Standard tolerances of ±1 % to ±10 %
 ·55 °C to +155 °C temperature range

The Perspective: Vishay’s new D2TO20 20-W thick film resistors provide a wide resistance range of 0.010 Ω to 550 kΩ and feature the space-saving TO-263 package (D2PAK), allowing designers to reduce the size of their end products.

Availability: Samples and production quantities of the D2TO20 thick film power resisters will be available in Q4 2006, with lead times of eight weeks for larger orders.

 Datasheet

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account