August 15, 2008
Vishay’s New VCS1625Z Ultra-High-Precision Z-Foil Surface-Mount Current Sensing Chip Resistor Features a Low Absolute TCR of ±0.2 ppm/°C, Tight Tolerance to ±0.2 %, and PCR of ±5 ppm at Rated Power
June 27, 2008
Vishay’s New CSM2512S Bulk Metal® Surface-Mount Power Metal Strip® Resistor Offers Improved Load-Life Stability of 0.05 %, Absolute TCR of ±15 ppm/°C, and Tolerance of ±0.1 %
January 18, 2006
Vishay's New Ultra-High-Precision, Surface-Mount Bulk Metal® Z Foil Flip Chip Resistors Are First to Combine Power Ratings up to 750 mW, Long-Term Stability Down to ±0.005 %, and Typical TCR of ±0.2 ppm/°C
January 06, 2006
Vishay's New VSMP Ultra-High-Precision, Surface-Mount Bulk Metal® Z Foil Resistors Are First to Combine Power Ratings up to 750 mW, Long-Term Stability Down to ±0.005%, and Very Low Typical TCR of <±0.2 ppm/°C
Vishay’s New VSM Bulk Metal® Foil Ultra-High-Precision Wrap-Around, Surface-Mount Chip Resistors Are First to Combine Low ±2 ppm/°C TCR, ±0.01 % Load-Life Stability, Tolerance of ±0.01 %
January 20, 2004
Vishay CSM Current-Sensing Foil Resistor Named EDN Hot 100 Product of 2003
May 15, 2003
Vishay's New CSM Ultra-Precision, 2-mΩ, Surface-Mount, Current-Sensing Resistors Provide TCR Values Down to ±15 ppm/°C and Superior Stability in Compact 2512 and 3637 Sizes