Sept. 17, 2008
Vishay’s New VPR221Z Ultra-High-Precision Z-Foil Resistor Features a Low Absolute TCR of ±0.2 ppm/°C, PCR of 4 ppm/W, Tolerance to ±0.01 %, and Load-Life Stability of ±0.005 % (50 ppm)
August 01, 2008
Vishay’s New VPR220Z Ultra-High-Precision Z-Foil Resistor Features a Low Absolute TCR of ±0.05 ppm/°C, Tolerance to ±0.01 %, and Power Rating to 8 W