Resistors, Discrete - 0603 and larger - Current sensing
-
- Vishay's New High-Power, Surface-Mount Resistor Is Industry's First 5–W Power Metal Strip® Device in Compact 4527 Package Size June 19, 2009
- Vishay's New 0805-Size Surface-Mount Power Metal Strip® Resistor Matches 0.25 W Rating of 1206-Size Resistor, Enabling Significant Board-Space Reduction January 14, 2004
All Resistors, discrete press release
All 4 datasheets shown.
| Series | Technology | Description | Type | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() |
![]() ![]() |
![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
![]() ![]() |
||
| SA, SB, SC | ![]() |
![]() datasheet |
Thin Film | Current Sensing Wirebondable Chip Resistors | Resistors, Fixed | 100 | 5 | 6.0 | 2020 | 0.05 | 0.2 |
| 2 | 0.2 | 0.5 | |||||||||
| 1 | 0.5 | 1 | |||||||||
| 5 | 2.0 | 1212 | 0.05 | 0.2 | |||||||
| 2 | 0.2 | 0.5 | |||||||||
| 1 | 0.5 | 1 | |||||||||
| 5 | 0.5 | 0606 | 0.05 | 0.2 | |||||||
| 2 | 0.2 | 0.5 | |||||||||
| 1 | 0.5 | 1 | |||||||||
| WSE | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors (Extended Range) Surface Mount | Resistors, Fixed | 0.1 | 0.25 | 0805 | 10 | 10 K | |
| WSR | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | 1.0 | 3.0 | 4527 | 0.001 | 0.2 | |
| 2.0 | 1 | ||||||||||
| 0.5 | 3.0 | 0.01 | 0.2 | ||||||||
| 2.0 | 1 | ||||||||||
| WSR High Power | ![]() |
![]() datasheet |
Power Metal Strip | Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount | Resistors, Fixed | 1 | 5.0 | 4527 | 0.001 | 0.3 | |
| 0.5 | 0.01 | ||||||||||