VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Case sizes 0603 and larger>Flame proof (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Resistors, fixed discrete: Case sizes 0603 and larger - Flame proof
BrandsVishay Dale, Vishay Draloric

All 2 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
NKS.infoMetal FilmFusible Type Metal Film Resistors, Fusible resistor for constant current designed for overload protection, Flame retardant coating, Defined switch-off behaviorResistors, Fixed, Fusible1010617 0.1 20
5 1
101.50922 0.1
5 1
SPR-2213, SPR-2214infoWirewound, Ceramic CaseSpecial Purpose, Commercial, High Power, Flameproof, Fireproof Inorganic Construction, High Power/Size Ratio, Quick Disconnect Terminals, Completely Welded ConstructionResistors, Fixed3052213 0.5 24 K
2214 1 44 K
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account