Resistors, Discrete - 0603 and larger - Metal film

    All 2 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    M10, M11, M12, M25 info PDF icon
    datasheet
    Metal Film Thin Film, Rectangular, Resistor Chips Resistors, Fixed 0.1 0805 10 100 K
    0.125
    1206 220 K
    0.25
    0.063 0603 56 K
    0.1
    PSF info PDF icon
    datasheet
    Metal Film Metal Film Resistors, High Precision, High Stability, Surface Mount Resistors, Fixed See datasheet 0.01 0.125 2012 15 100 K
    0.25 4527 500 K