Resistors, fixed discrete: Case sizes 0603 and larger - Bulk Metal Foil
Technology Bulk Metal Foil
Type Resistors, Fixed
Brand Vishay Foil Resistors
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
CSM2512 High Precision Metal Strip Resistor (4-Terminal) 15 0.1 1 2512 0.003 0.2
CSM2512S Bulk Metal® Technology High Precision, Current Sensing, Power Surface Mount, Metal Strip Resistor with Improved Stability 0.05 %, Resistance Value from 10 mΩ, Rated Power to 1 W and TCR to 0 ± 15 ppm/°C 15 0.1 1 2512 0.003 0.2
CSM3637 High Precision Metal Strip Resistor (4-Terminal) 15 0.1 3 3637 0.002 0.2
VCS1610 High Precision, Current Sensing Chip Resistor (4-Terminal) 2 0.1 1 1625 0.01 1
VCS1625 High Precision, Current Sensing Chip Resistor (4-Terminal) 2 0.1 1 1625 0.01 1
VCS1625Z (Z-Foil) High Precision Power Current Sense Resistors Z-based 0.05 0.1 1 1625 0.3 1
VFCP0805 (Z Foil) Ultra Precision Flip Chip Resistor 0.05 0.01 0.1 0805 10 12 K
VFCP1206 (Z Foil) 0.25 1205 30 K
VFCP1506 (Z Foil) 0.3 1506 40 K
VFCP2010 (Z-Foil) 0.5 2010 100 K
VFCP2512 (Z Foil) 0.6 2512 150 K
VSM Series High Precision Chip Resistors (0805, 1206, 1506, 2010 & 2512 sizes) 0805
VSM0805 Precision Chip Resistor 2 0.01 0.1 10 12 K
VSM1206 0.15 1206 30 K
VSM1506 0.2 1506 40 K
VSM2010 0.3 2010 100 K
VSM2512 0.4 2512 150 K
VSMP0805 (Z Foil) Ultra High Precision Z-Foil Chip Resistor 0.05 0.01 0.2 0805 10 12 K
VSMP1206 (Z Foil) 0.25 1206 30 K
VSMP1506 (Z Foil) 0.3 1506 40 K
VSMP2010 (Z Foil) 0.5 2010 100 K
VSMP2512 (Z Foil) 0.75 2512 150 K
Series Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)