Resistors, Discrete - 0603 and larger - Power 1W or below

    All 27 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    CH info PDF icon
    datasheet
    Thin Film 50 GHz Thin Film Microwave Resistors Resistors, Fixed 100 10 0.33 1206 10 500
    0.25 1005
    0.2 0805
    0705
    0.125 0603
    2 0.33 1206 50
    0.25 1005
    0.2 0805
    0705
    0.125 0603
    1 0.33 1206 100
    0.25 1005
    0.2 0805
    0705
    0.125 0603
    CHP, HCHP info PDF icon
    datasheet
    Thick Film High Stability Resistor Chips Thick Film Technology Resistors, Fixed 100 1 1.0 2010 5 10 M
    0.75 2208
    0.5 1505
    0.25 1206
    1005
    0.5 1010
    0.2 0805
    0705
    0.125 0603
    1.0 1020
    0.5 2010 10 5 M
    0.75 2208
    0.5 1505
    0.25 1206
    1005
    0.5 1010
    0.2 0805
    0705
    0.125 0603
    1.0 1020
    200 2 1 10 M
    0.125 0603 25 M
    0.2 0705
    0805
    0.5 1010
    0.25 1005 50 M
    1206
    0.5 1505 75 M
    0.75 2208 100 M
    1.0 2010
    5 1020 0.1 10 M
    0.125 0603 25 M
    0.2 0705
    0805
    0.5 1010
    0.25 1005 50 M
    1206
    0.5 1505 75 M
    0.75 2208 100 M
    1.0 2010
    CHPHR info PDF icon
    datasheet
    Thick Film ESA High Stability Thick Film Resistor Chips Resistors, Fixed 100 1 0.8 2512 1 10 M
    0.5 2010
    0.25 1206
    0.2 0805
    0.1 0603
    CRCW-HP e3 info PDF icon
    datasheet
    Thick Film Pulse Proof, High Power Thick Film Chip Resistors Resistors, Fixed 100 1 0.75 1210
    0.5 1206
    0.25 0603
    1.0 2010
    D../CRCW....-HR info PDF icon
    datasheet
    Thick Film Lead (Pb)-bearing Thick Film, Rectangular High Value Chip Resistor Resistors, Fixed 0.1 0603 11 M 470 M
    0.125 0805
    0.25 1206
    D../CRCW....-HR e3 info PDF icon
    datasheet
    Thick Film Lead (Pb)-Free Thick Film, Rectangular, High Value Chip Resistors Resistors, Fixed 0.1 0603 11 M 470 M
    0.125 0805
    0.25 1206
    D../CRCW....-IF e3 info PDF icon
    datasheet
    Thick Film, Rectangular Chip Lead (Pb)-Free Thick Film, Rectangular, Pulse Proof Resistors, Fixed 200 0.125 0805 1 40 K
    0.25 1206
    D../CRCW....-LR info PDF icon
    datasheet
    Thick Film Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors Resistors, Fixed 300 5 0.125 0805 0.1 0.43
    0.25 1206
    400 0.1 0603
    200 0.33 1210 0.91
    0.5 2010
    1.0 1218
    2512
    0.1 0603 0.47
    0.125 0805
    0.25 1206
    D../CRCW....-P info PDF icon
    datasheet
    Thick Film Thick Film, Rectangular, Precision Resistors Resistors, Fixed 0.1 0603 10 10 M
    0.125 0805
    0.25 1206
    0.5 2010
    1.0 2512
    0.33 1210 100 1 M
    1.0 1218 2.2 M
    D../CRCW....-TR info PDF icon
    datasheet
    Thick Film Thick Film, Rectangular, Trimmable, Resistor Chips Resistors, Fixed 0.1 0603 10 10 M
    0.125 0805
    0.25 1206
    0.33 1210 4.7 M
    0.5 2010
    1.0 2512
    D../CRCW....-TR e3 info PDF icon
    datasheet
    Thick Film Lead (Pb)-Free Thick Film, Rectangular, Trimmable Chip Resistors Resistors, Fixed 0.1 0603 10 10 M
    0.125 0805
    0.25 1206
    0.33 1210 4.7 M
    0.5 2010
    1.0 2512
    D/CRCW e3 info PDF icon
    datasheet
    Thick Film Lead (Pb)-Free Thick Film, Rectangular Chip Resistors Resistors, Fixed 100 1 1.0 2512 1 10 M
    0.75 2010
    1.0 1218 2.2 M
    0.5 1210 10 M
    0.25 1206
    0.125 0805
    0.1 0603
    L info PDF icon
    datasheet
    Thin Film SMD Wraparound Low Value Thin Film Chip Resistor Resistors, Fixed 100 1 0.2 0705 0.5 9.99
    300 0.125 0603 0.1
    200 0.25
    100 0.5
    200 0.2 0705 0.25
    300 0.1
    100 0805 0.5
    200 0.25
    300 0.1
    100 0.25 1005 0.5
    200 0.25
    300 0.1
    100 0.33 1206 0.5
    200 0.25
    300 0.1
    100 0.5 1505 0.5
    200 0.25
    300 0.1
    100 1.0 2010 0.5
    200 0.25
    300 0.1
    M10, M11, M12, M25 info PDF icon
    datasheet
    Metal Film Thin Film, Rectangular, Resistor Chips Resistors, Fixed 0.1 0805 10 100 K
    0.125
    1206 220 K
    0.25
    0.063 0603 56 K
    0.1
    P info PDF icon
    datasheet
    Thin Film High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors Resistors, Fixed 100 0.1 1.0 2010 10 50 M
    25 6 M
    10 0.05 39 3 M
    0.01 250
    0.02 100
    25 0.05 39 6 M
    100 0.1 0.35 1505 10 10 M
    25 1 M
    10 0.05 39 750 K
    0.01 250
    0.02 100
    25 0.05 39 1 M
    100 0.1 0.33 1206 10 35 M
    25 3.5 M
    10 0.01 250 1.8 M
    0.02 100
    25 0.05 39 3.5 M
    10 1.8 M
    100 0.1 0.25 1005 10 5 M
    25 0.05 39 750 K
    0.1 10
    10 0.05 39 500 K
    0.01 250
    0.02 100
    100 0.1 0.2 0805 10 10 M
    25 750 K
    10 0.05 39 511 K
    0.01 250
    0.02 100
    25 0.05 39 750 K
    100 0.1 0705 10 10 M
    25 750 K
    10 0.05 39 511 K
    0.01 250
    0.02 100
    25 0.05 39 750 K
    100 0.1 0.125 0603 10 2.5 M
    25 500 K
    10 0.01 250 332 K
    0.02 100
    25 0.05 39 500 K
    10 332 K
    PFRR info PDF icon
    datasheet
    Thin Film ESCC 4001/023 Qualified R Failure Rate High Precision (10 ppm/°C, 0.05 %) Thin Film Chip Resistors Resistors, Fixed 10 0.05 0.25 1206 100 1 M
    0.5 2010 3.01 M
    0.1 0603 261 K
    0.125 0805 301 K
    PHR info PDF icon
    datasheet
    Thin Film ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors Resistors, Fixed 10 0.01 0.125 0805 250 250 K
    0.05 50
    0.02 100
    0.05 0.1 0603 50 200 K
    0.02 100
    0.01 250
    5 0.25 1206 1 M
    0.02 100
    10 0.01 50
    5 0.5 2010 250 3 M
    0.02 100
    10 0.01 50
    PSF info PDF icon
    datasheet
    Metal Film Metal Film Resistors, High Precision, High Stability, Surface Mount Resistors, Fixed See datasheet 0.01 0.125 2012 15 100 K
    0.25 4527 500 K
    RCA e3 info PDF icon
    datasheet
    Thick Film Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors Resistors, Fixed 50 0.5 0.1 0603 100 10 M
    100 10
    1 1
    50 0.5 0.125 0805 100
    100 10
    1 1
    50 0.5 0.25 1206 100 1 M
    100 10 10 M
    1 1
    50 0.5 0.5 1210 100 1 M
    100 10
    1 1 10 M
    0.5 1.0 1218 100 2.2 M
    1 1
    50 0.5 0.75 2010 100 10 M
    100 10
    1 1
    50 0.5 1.0 2512 100
    100 10
    1 1
    RCL e3 info PDF icon
    datasheet
    Thick Film Long Side Termination Thick Film Chip Resistors Resistors, Fixed 100 1 0.5 0612 1 1 M
    1.0 1218 2.2 M
    RMK55N, 515N info PDF icon
    datasheet
    Thin Film Wirebondable High Precision Single Chip Resistor Resistors, Fixed 10 0.01 0.5 1505 1000 750 K
    0.05 2 M
    RMKHT (CNHT) info PDF icon
    datasheet
    Thin Film High Temperature (215 °C) Wirebondable Chip Resistors and Resistor Networks Resistors, Fixed 50 0.02 0.01 0914 100 200 K
    25 1000
    50 0816 100 400 K
    25 1000 200 K
    50 0.05 0.1 2010 10 6 M
    25 39 3 M
    50 0.033 1206 10 2.7 M
    25 39 1.8 M
    50 0.02 0805 10 725 K
    25 39 511 K
    50 0.0125 0603 10 320 K
    25 39
    RV info PDF icon
    datasheet
    Thin Film CECC 40401-010 Qualified Thin Film Resistor Chip Resistors, Fixed 10 0.5 0.125 0603 100 260 K
    0.1 500
    0.2 0805 300 K
    0.5 100
    0.1 0.33 1206 500 1 M
    0.5 100
    SA, SB, SC info PDF icon
    datasheet
    Thin Film Current Sensing Wirebondable Chip Resistors Resistors, Fixed 100 5 0.5 0606 0.05 0.2
    2 0.2 0.5
    1 0.5 1
    WSC, WSN info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Precision Power, Surface Mount Resistors, Fixed 0.5 1.0 2515 0.1 2500
    2770
    0.5 2012 4.99
    WSE info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors (Extended Range) Surface Mount Resistors, Fixed 0.1 0.25 0805 10 10 K
    WSF info PDF icon
    datasheet
    Thin Film, Molded Power Surface Mount, Molded Encapsulation, Wraparound Termination Resistors, Fixed 100 0.5 1.0 2515 10 10 K
    0.5 2012 5 1430