Resistors, Discrete - 0603 and larger - Power Metal Strip

    All 3 datasheets shown.
    Series Technology Description Type Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    WSE info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors (Extended Range) Surface Mount Resistors, Fixed 0.1 0.25 0805 10 10 K
    WSR info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount Resistors, Fixed 1.0 3.0 4527 0.001 0.2
    2.0 1
    0.5 3.0 0.01 0.2
    2.0 1
    WSR High Power info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount Resistors, Fixed 1 5.0 4527 0.001 0.3
    0.5 0.01