Resistors, Discrete - 0603 and larger - Power 1W to 5W

    All 16 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    CHP, HCHP info PDF icon
    datasheet
    Thick Film High Stability Resistor Chips Thick Film Technology Resistors, Fixed 100 1 1.0 2010 5 10 M
    1020
    0.5 2.0 2512 10 5 M
    1.0 2010
    1020
    1 2.0 2512 5 10 M
    200 2 1.0 1020 1
    2010 100 M
    2.0 2512
    5 1.0 1020 0.1 10 M
    2010 100 M
    2.0 2512
    CRCW-HP e3 info PDF icon
    datasheet
    Thick Film Pulse Proof, High Power Thick Film Chip Resistors Resistors, Fixed 100 1 1.0 2010
    D../CRCW....-LR info PDF icon
    datasheet
    Thick Film Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors Resistors, Fixed 200 5 1.0 1218 0.1 0.91
    2512
    D../CRCW....-P info PDF icon
    datasheet
    Thick Film Thick Film, Rectangular, Precision Resistors Resistors, Fixed 1.0 2512 10 10 M
    1218 100 2.2 M
    D../CRCW....-TR info PDF icon
    datasheet
    Thick Film Thick Film, Rectangular, Trimmable, Resistor Chips Resistors, Fixed 1.0 2512 10 4.7 M
    D../CRCW....-TR e3 info PDF icon
    datasheet
    Thick Film Lead (Pb)-Free Thick Film, Rectangular, Trimmable Chip Resistors Resistors, Fixed 1.0 2512 10 4.7 M
    D/CRCW e3 info PDF icon
    datasheet
    Thick Film Lead (Pb)-Free Thick Film, Rectangular Chip Resistors Resistors, Fixed 100 1 1.0 2512 1 10 M
    1218 2.2 M
    L info PDF icon
    datasheet
    Thin Film SMD Wraparound Low Value Thin Film Chip Resistor Resistors, Fixed 100 1 1.0 2010 0.5 9.99
    200 0.25
    300 0.1
    P info PDF icon
    datasheet
    Thin Film High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors Resistors, Fixed 100 0.1 1.0 2010 10 50 M
    25 6 M
    10 0.05 39 3 M
    0.01 250
    0.02 100
    25 0.05 39 6 M
    RCA e3 info PDF icon
    datasheet
    Thick Film Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors Resistors, Fixed 100 0.5 1.0 1218 100 2.2 M
    1 1
    50 0.5 2512 100 10 M
    100 10
    1 1
    RCL e3 info PDF icon
    datasheet
    Thick Film Long Side Termination Thick Film Chip Resistors Resistors, Fixed 100 1 1.0 1218 1 2.2 M
    SA, SB, SC info PDF icon
    datasheet
    Thin Film Current Sensing Wirebondable Chip Resistors Resistors, Fixed 100 5 2.0 1212 0.05 0.2
    2 0.2 0.5
    1 0.5 1
    WSC, WSN info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Precision Power, Surface Mount Resistors, Fixed 0.5 3.0 6927 0.1 8000
    2.0 4527 4920
    1.0 2515 2500
    2770
    WSF info PDF icon
    datasheet
    Thin Film, Molded Power Surface Mount, Molded Encapsulation, Wraparound Termination Resistors, Fixed 100 0.5 1.0 2515 10 10 K
    2.0 4527 100 K
    WSR info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount Resistors, Fixed 1.0 3.0 4527 0.001 0.2
    2.0 1
    0.5 3.0 0.01 0.2
    2.0 1
    WSR High Power info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount Resistors, Fixed 1 5.0 4527 0.001 0.3
    0.5 0.01