Resistors, Discrete - 0603 and larger - Surface mount

    All 38 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    CH info PDF icon
    datasheet
    Thin Film 50 GHz Thin Film Microwave Resistors Resistors, Fixed 100 10 0.33 1206 10 500
    0.25 1005
    0.2 0805
    0705
    0.125 0603
    2 0.33 1206 50
    0.25 1005
    0.2 0805
    0705
    0.125 0603
    1 0.33 1206 100
    0.25 1005
    0.2 0805
    0705
    0.125 0603
    CHP, HCHP info PDF icon
    datasheet
    Thick Film High Stability Resistor Chips Thick Film Technology Resistors, Fixed 100 1 1.0 2010 5 10 M
    0.75 2208
    0.5 1505
    0.25 1206
    1005
    0.5 1010
    0.2 0805
    0705
    0.125 0603
    1.0 1020
    0.5 2.0 2512 10 5 M
    1.0 2010
    0.75 2208
    0.5 1505
    0.25 1206
    1005
    0.5 1010
    0.2 0805
    0705
    0.125 0603
    1.0 1020
    1 2.0 2512 5 10 M
    200 2 1.0 1020 1
    0.125 0603 25 M
    0.2 0705
    0805
    0.5 1010
    0.25 1005 50 M
    1206
    0.5 1505 75 M
    0.75 2208 100 M
    1.0 2010
    2.0 2512
    5 1.0 1020 0.1 10 M
    0.125 0603 25 M
    0.2 0705
    0805
    0.5 1010
    0.25 1005 50 M
    1206
    0.5 1505 75 M
    0.75 2208 100 M
    1.0 2010
    2.0 2512
    CHPHR info PDF icon
    datasheet
    Thick Film ESA High Stability Thick Film Resistor Chips Resistors, Fixed 100 1 0.8 2512 1 10 M
    0.5 2010
    0.25 1206
    0.2 0805
    0.1 0603
    CRCW-HP e3 info PDF icon
    datasheet
    Thick Film Pulse Proof, High Power Thick Film Chip Resistors Resistors, Fixed 100 1 1218
    0.75 1210
    0.5 1206
    0805
    0.25 0603
    1.0 2010
    2512
    D AP, CRCW-AP info PDF icon
    datasheet
    Thick Film Thick Film, Rectangular Chip Resistors for Conductive Gluing Resistors, Fixed 100 1 0603 18 10
    0805
    1206
    1210
    1218 2
    2010 10
    2512
    D../CRCW....-HR e3 info PDF icon
    datasheet
    Thick Film Lead (Pb)-Free Thick Film, Rectangular, High Value Chip Resistors Resistors, Fixed 0.1 0603 11 M 470 M
    0.125 0805
    0.25 1206
    D../CRCW....-IF e3 info PDF icon
    datasheet
    Thick Film, Rectangular Chip Lead (Pb)-Free Thick Film, Rectangular, Pulse Proof Resistors, Fixed 200 0.125 0805 1 40 K
    0.25 1206
    D../CRCW....-LR info PDF icon
    datasheet
    Thick Film Lead (Pb)-bearing Thick Film, Rectangular, Low Value Chip Resistors Resistors, Fixed 300 5 0.125 0805 0.1 0.43
    0.25 1206
    400 0.1 0603
    200 0.33 1210 0.91
    0.5 2010
    1.0 1218
    2512
    0.1 0603 0.47
    0.125 0805
    0.25 1206
    D../CRCW....-TR info PDF icon
    datasheet
    Thick Film Thick Film, Rectangular, Trimmable, Resistor Chips Resistors, Fixed 0.1 0603 10 10 M
    0.125 0805
    0.25 1206
    0.33 1210 4.7 M
    0.5 2010
    1.0 2512
    D../CRCW....-TR e3 info PDF icon
    datasheet
    Thick Film Lead (Pb)-Free Thick Film, Rectangular, Trimmable Chip Resistors Resistors, Fixed 0.1 0603 10 10 M
    0.125 0805
    0.25 1206
    0.33 1210 4.7 M
    0.5 2010
    1.0 2512
    D/CRCW info PDF icon
    datasheet
    Thick Film Lead (Pb)-Bearing Thick Film, Rectangular Chip Resistors Resistors, Fixed 100 1 0603 1 10 M
    0805
    1206
    1210
    1218 2.2 M
    2010 10 M
    2512
    D/CRCW e3 info PDF icon
    datasheet
    Thick Film Lead (Pb)-Free Thick Film, Rectangular Chip Resistors Resistors, Fixed 100 1 1.0 2512 1 10 M
    0.75 2010
    1.0 1218 2.2 M
    0.5 1210 10 M
    0.25 1206
    0.125 0805
    0.1 0603
    D/CRCW-P e3 info PDF icon
    datasheet
    Thick Film Lead (Pb)-Free Thick Film, Rectangular, Semi-Precision Chip Resistors Resistors, Fixed 100 0.5 0603 10 10 M
    50 100
    0.25 1 M
    25 200 10 K
    100 0.5 0805 10 10 M
    50 100
    0.25 1 M
    25 150 10 K
    100 0.5 1206 10 10 M
    50 100
    0.25 1 M
    25 150 10 K
    100 0.5 1210 100 1 M
    1218 2.2 M
    2010 10 10 M
    50 100
    100 2512 10
    50 100
    E/H (Military M/D55342) info PDF icon
    datasheet
    Thin Film QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 25 0.1 50.0 M55342/01 20 150 K
    125.0 M55342/02 301 K
    200.0 M55342/03 10 649 K
    150.0 M55342/04 1.69 M
    225.0 M55342/05 3.16 M
    150.0 M55342/06 475 K
    250.0 D55342/07 1.5 M
    800.0 M55342/08 4.02 M
    1000.0 M55342/09 6.19 M
    500.0 M55342/10 49.9 1 M
    50.0 M55342/11 20 100 K
    100.0 M55342/12 10 261 K
    E/H (T-Level) (Military M/D55342) info PDF icon
    datasheet
    Thin Film QPL MIL-PRF-55342 T-Level Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 0.1 125.0 M55342/02 20 301 K
    200.0 M55342/03 10 649 K
    150.0 M55342/04 1.69 M
    M55342/06 475 K
    250.0 D55342/07 1.5 M
    500.0 M55342/10 49.9 1 M
    EPIC info PDF icon
    datasheet
    Thin Film Electro-Pyrotechnic Initiator Chip Resistor Resistors, Fixed, Initiator 0603 2 10
    FC info PDF icon
    datasheet
    Thin Film High Frequency (up to 20 GHz) Resistor, Surface Mount Chip Resistors, Fixed 25 0.1 125.0 0603 10 1000
    200.0 0805
    250.0 1005
    330.0 1206
    L info PDF icon
    datasheet
    Thin Film SMD Wraparound Low Value Thin Film Chip Resistor Resistors, Fixed 100 1 0.2 0705 0.5 9.99
    300 0.125 0603 0.1
    200 0.25
    100 0.5
    200 0.2 0705 0.25
    300 0.1
    100 0805 0.5
    200 0.25
    300 0.1
    100 0.25 1005 0.5
    200 0.25
    300 0.1
    100 0.33 1206 0.5
    200 0.25
    300 0.1
    100 0.5 1505 0.5
    200 0.25
    300 0.1
    100 1.0 2010 0.5
    200 0.25
    300 0.1
    L-NS info PDF icon
    datasheet
    Thin Film Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip Resistors, Fixed 300 1 1000.0 2010 0.17 10.0
    2000.0 2512 0.18
    330.0 1206 0.10
    500.0 1505 0.25
    200.0 0805 0.10 6.0
    250.0 1005 0.15 10.0
    1000.0 1020 0.03 3.0
    125.0 0603 0.10 5.0
    200.0 0705 6.0
    M info PDF icon
    datasheet
    Thin Film Commercial Thick Film Resistor, Surface Mount Chip Resistors, Fixed 100 1 150.0 0603 10 25 M
    200.0 0705
    0805
    250.0 1005
    500.0 1010
    330.0 1206
    350.0 1505
    1000.0 2010
    750.0 2208
    2000.0 2512
    P info PDF icon
    datasheet
    Thin Film High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors Resistors, Fixed 100 0.1 1.0 2010 10 50 M
    25 6 M
    10 0.05 39 3 M
    0.01 250
    0.02 100
    25 0.05 39 6 M
    100 0.1 0.35 1505 10 10 M
    25 1 M
    10 0.05 39 750 K
    0.01 250
    0.02 100
    25 0.05 39 1 M
    100 0.1 0.33 1206 10 35 M
    25 3.5 M
    10 0.01 250 1.8 M
    0.02 100
    25 0.05 39 3.5 M
    10 1.8 M
    100 0.1 0.25 1005 10 5 M
    25 0.05 39 750 K
    0.1 10
    10 0.05 39 500 K
    0.01 250
    0.02 100
    100 0.1 0.2 0805 10 10 M
    25 750 K
    10 0.05 39 511 K
    0.01 250
    0.02 100
    25 0.05 39 750 K
    100 0.1 0705 10 10 M
    25 750 K
    10 0.05 39 511 K
    0.01 250
    0.02 100
    25 0.05 39 750 K
    100 0.1 0.125 0603 10 2.5 M
    25 500 K
    10 0.01 250 332 K
    0.02 100
    25 0.05 39 500 K
    10 332 K
    P-NS info PDF icon
    datasheet
    Thin Film Commercial Thin Film Resistor, Surface Mount Chip Resistors, Fixed 10 0.02 150.0 0603 10 261 K
    250.0 0705 475 K
    0805
    1005 649 K
    500.0 1010 50 1 M
    400.0 1206 10 1.5 M
    1505 1 M
    800.0 2208 3.16 M
    2010 4.02 M
    1000.0 2512 6.19 M
    PAT info PDF icon
    datasheet
    Thin Film Precision Automotive Thin Film Chip Resistors, AEC-Q200 Qualified, 2 kV ESD Rating Resistors, Fixed 25 0.1 200.0 0805 10 301 K
    150.0 0603 80 K
    800.0 2010 2 M
    1000.0 2512 3 M
    400.0 1505 1 M
    750.0 2208 1.75 M
    400.0 1206 1 M
    PFRR info PDF icon
    datasheet
    Thin Film ESCC 4001/023 Qualified R Failure Rate High Precision (10 ppm/°C, 0.05 %) Thin Film Chip Resistors Resistors, Fixed 10 0.05 0.25 1206 100 1 M
    0.5 2010 3.01 M
    0.1 0603 261 K
    0.125 0805 301 K
    PHR info PDF icon
    datasheet
    Thin Film ESCC 4001/023 Qualified High Precision (5 ppm, 0.01 %), Thin Film Chip Resistors Resistors, Fixed 10 0.01 0.125 0805 250 250 K
    0.05 50
    0.02 100
    0.05 0.1 0603 50 200 K
    0.02 100
    0.01 250
    5 0.25 1206 1 M
    0.02 100
    10 0.01 50
    5 0.5 2010 250 3 M
    0.02 100
    10 0.01 50
    PLT info PDF icon
    datasheet
    Thin Film Precision Low TCR Thin Film Resistor, Surface Mount Chip, ± 5 ppm/°C TCR, 0.02 % Tolerance Resistors, Fixed 5 0.1 250.0 0705 250 50 K
    150.0 0603 40 K
    250.0 0805 50 K
    400.0 1206 100 K
    PNM info PDF icon
    datasheet
    Thin Film Precision Thin Film Non-Magnetic Resistor, Surface Mount Chip, ± 25 ppm/°C, Tolerances to 0.1 % Resistors, Fixed 25 0.1 1000.0 2512 10 3 M
    750.0 2208 1.75 M
    800.0 2010 2 M
    500.0 1010 50 600 K
    400.0 1206 10
    1505
    200.0 0805 301 K
    0705
    250.0 1005
    150.0 0603 80 K
    PTN info PDF icon
    datasheet
    Thin Film Commercial Thin Film Chip Resistor, Surface Mount Chip Resistors, Fixed 25 0.1 750.0 2208 10 1.75 M
    800.0 2010 2 M
    1000.0 2512 3 M
    250.0 1005 301 K
    500.0 1010 50 600 K
    400.0 1206 10
    1505
    150.0 0603 80 K
    200.0 0705 301 K
    0805
    RCA e3 info PDF icon
    datasheet
    Thick Film Automotive Grade, Sulfur Resistant Lead (Pb)-Free Thick Film, Rectangular Chip Resistors Resistors, Fixed 50 0.5 0.1 0603 100 10 M
    100 10
    1 1
    50 0.5 0.125 0805 100
    100 10
    1 1
    50 0.5 0.25 1206 100 1 M
    100 10 10 M
    1 1
    50 0.5 0.5 1210 100 1 M
    100 10
    1 1 10 M
    0.5 1.0 1218 100 2.2 M
    1 1
    50 0.5 0.75 2010 100 10 M
    100 10
    1 1
    50 0.5 1.0 2512 100
    100 10
    1 1
    RCL e3 info PDF icon
    datasheet
    Thick Film Long Side Termination Thick Film Chip Resistors Resistors, Fixed 100 1 0.5 0612 1 1 M
    1.0 1218 2.2 M
    RMKHT (CNHT) info PDF icon
    datasheet
    Thin Film High Temperature (215 °C) Wirebondable Chip Resistors and Resistor Networks Resistors, Fixed 50 0.02 0.01 0914 100 200 K
    25 1000
    50 0816 100 400 K
    25 1000 200 K
    50 0.05 0.1 2010 10 6 M
    25 39 3 M
    50 0.033 1206 10 2.7 M
    25 39 1.8 M
    50 0.02 0805 10 725 K
    25 39 511 K
    50 0.0125 0603 10 320 K
    25 39
    RV info PDF icon
    datasheet
    Thin Film CECC 40401-010 Qualified Thin Film Resistor Chip Resistors, Fixed 10 0.5 0.125 0603 100 260 K
    0.1 500
    0.2 0805 300 K
    0.5 100
    0.1 0.33 1206 500 1 M
    0.5 100
    TFS-W info PDF icon
    datasheet
    Thin Film Wraparound Temperature Sensor Resistors, Fixed 6180 1 1206 25 250
    0705
    TNPW info PDF icon
    datasheet
    Thin Film, Rectangular Chip Metal Film Layer on High Quality Ceramic, Protective Top Coat, SnPb Contacts on Ni Barrier Layer, Excellent Stability at Different Environmental Conditions Resistors, Fixed 25 0.5 0.0 0805 10 49.8
    0603 91
    15 0.1 1206 100 1 M
    0805 252 K
    25 0603 330 K
    50 0.5 1206 22.1 49.8
    1210
    2010
    2512
    25 0.1 1206 49.9 1 M
    1210
    0805 252 K
    2010 362 K
    2512 700 K
    WSC, WSN info PDF icon
    datasheet
    Wirewound Wirewound Resistors, Precision Power, Surface Mount Resistors, Fixed 0.5 3.0 6927 0.1 8000
    2.0 4527 4920
    1.0 2515 2500
    2770
    0.5 2012 4.99
    WSF info PDF icon
    datasheet
    Thin Film, Molded Power Surface Mount, Molded Encapsulation, Wraparound Termination Resistors, Fixed 100 0.5 1.0 2515 10 10 K
    2.0 4527 100 K
    0.5 2012 5 1430
    WSR info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, Low Value (down to 0.001 Ohm), Surface Mount Resistors, Fixed 1.0 3.0 4527 0.001 0.2
    2.0 1
    0.5 3.0 0.01 0.2
    2.0 1
    WSR High Power info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors, High Power (5 W), Low Value (down to 0.001 Ohm), Surface Mount Resistors, Fixed 1 5.0 4527 0.001 0.3
    0.5 0.01