VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZResistors, fixed discretePress Releases
All Resistors, fixed discrete press releases

August 15, 2008

Vishay’s New VCS1625Z Ultra-High-Precision Z-Foil Surface-Mount Current Sensing Chip Resistor Features a Low Absolute TCR of ±0.2 ppm/°C, Tight Tolerance to ±0.2 %, and PCR of ±5 ppm at Rated Power

January 18, 2006

Vishay's New Ultra-High-Precision, Surface-Mount Bulk Metal® Z Foil Flip Chip Resistors Are First to Combine Power Ratings up to 750 mW, Long-Term Stability Down to ±0.005 %, and Typical TCR of ±0.2 ppm/°C

January 06, 2006

Vishay's New VSMP Ultra-High-Precision, Surface-Mount Bulk Metal® Z Foil Resistors Are First to Combine Power Ratings up to 750 mW, Long-Term Stability Down to ±0.005%, and Very Low Typical TCR of <±0.2 ppm/°C

January 06, 2006

Vishay’s New VSM Bulk Metal® Foil Ultra-High-Precision Wrap-Around, Surface-Mount Chip Resistors Are First to Combine Low ±2 ppm/°C TCR, ±0.01 % Load-Life Stability, Tolerance of ±0.01 %

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account