Resistors, Discrete - 0603 and larger - Through hole

    All 3 datasheets shown.
    Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
    PSF info PDF icon
    datasheet
    Metal Film Metal Film Resistors, High Precision, High Stability, Surface Mount Resistors, Fixed See datasheet 0.01 0.125 2012 15 100 K
    0.25 4527 500 K
    WK/WR info PDF icon
    datasheet
    Metal Oxide High Power Metal Oxide Leaded Resistors Resistors, Fixed 200 5 0922 0.22 100 K
    2 1 68 K
    0617 100 K
    5 0.22 560 K
    WSE info PDF icon
    datasheet
    Power Metal Strip Power Metal Strip® Resistors (Extended Range) Surface Mount Resistors, Fixed 0.1 0.25 0805 10 10 K