VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZResistors, fixed discrete CRCW....-EL
Contact information for:
Distributors
Sales Representatives
Sales Offices

New CRCW....-EL Thick Film, Low Ohmic Resistor

The Key Benefits:

  • Offers high stability with extremely low resistance range from 10 mΩ to 100 mΩ
  • Features tight tolerances of ±1 % and ±5 %
  • Choice of three case sizes and power ratings:
    Case Size Power Rating
    0603 0.100 W
    0805 0.125 W
    1206 0.250 W
  • Provides low TCR down to ±100 ppm/K
  • Operating temperature range of -55 °C to +155 °C
  • RoHS-compliant

The Key Applications:

  • Current sensing and shunt applications in dc-to-dc converters, power supplies, motor circuits,
    computers, and cell phones

The News:

Vishay Releases a New High-Reliability, Thick Film Resistor With Extremely Low Resistance Down to 10 mΩ, Tight Tolerances of ±1 % and ±5 %, and Low TCR Down to ±100 ppm/K

Vishay Intertechnology, Inc. (NYSE: VSH) announces a new thick film resistor that combines an extremely low resistance with tight tolerances and low TCR for current-sensing applications.

  • Offered in 0603, 0805, and 1206 case sizes
  • Features a special metal glaze on high-quality ceramic with a protective overglaze
  • Lead (Pb)-free solder contacts on a nickel barrier layer, with pure tin plating providing compatibility with both lead (Pb)-free and lead-containing soldering processes

Key Device Specifications:

  • Resistance range from 10 mΩ to 100 mΩ
  • Tolerances of ±1 % and ±5 %
  • Three case sizes and power ratings:
    Case Size Power Rating
    0603 0.100 W
    0805 0.125 W
    1206 0.250 W
  • TCR of ±100 ppm/K, ±200 ppm/K, ±300 ppm/K, ±400 ppm/K, and ±600 ppm/K
  • Operating temperature range of -55 °C to +155 °C

The Perspective:

Vishay's new high-reliability CRCW....-EL thick film power resistor provides designers with an extremely low resistance down to 10 mΩ, tight tolerances of ±1 % and ±5 %, and low TCR down to ±100 ppm/K for current- sensing applications. The device is offered in three case sizes: the 0603 (0.1 W), 0805 (0.125 W), and 1206 (0.25 W).

Availability:

Samples and production quantities of the new thick film power resistor are available now, with lead times of six to eight weeks for larger orders.

Datasheet
Product Sheet

 

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account