| CSM2512S |  | Bulk Metal® Technology High Precision, Current Sensing, Power Surface Mount, Metal Strip Resistor with Improved Stability 0.05 %, Resistance Value from 10 mΩ, Rated Power to 1 W and TCR to 0 ± 15 ppm/°C | 15 | 0.1 | 1 | 2512 | 0.003 | 0.2 |
| VCS101 |  | Precision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device | 15 | 0.1 | 1 | | 0.005 | 0.25 |
| 1.5 |
| VCS103 |  |
| VCS1610 |  | High Precision, Current Sensing Chip Resistor (4-Terminal) | 2 | 0.1 | 1 | 1625 | 0.01 | 1 |
| VCS1625 |  | High Precision, Current Sensing Chip Resistor (4-Terminal) | 2 | 0.1 | 1 | 1625 | 0.01 | 1 |
| VCS1625Z (Z-Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.1 | 1 | 1625 | 0.3 | 1 |
| VCS200-Series |  | Precision Current Sensing Resistors, Conformally Coated (VCS201, VCS202 & VCS232) | | | | | | |
| VCS201 |  | 200 Series Precision Current Sensing Resistors, Conformally Coated | 15 | 0.1 | 1.5 | 0.005 | 0.2 |
| VCS202 |  | 2 | 0.25 |
| VCS232Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.02 | 2 | | 0.25 | 500 |
| VCS301 |  | 300 Series Precision Current Sensing Resistors (4-Terminal) | 1.5 | 0.1 | 10 | | 0.005 | 0.25 |
| 3 |
| VCS302 |  | 10 |
| 3 |
| VCS331 |  | 1 | 10 | 0.25 | 500 |
| 3 |
| VCS331Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 10 | | 0.25 | 500 |
| 3 |
| VCS332 |  | 300 Series Precision Current Sensing Resistors (4-Terminal) | 1 | 0.1 | 10 | | 0.25 | 500 |
| 3 |
| VCS332Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 10 | | 0.25 | 500 |
| 3 |
| VCS401 |  | Precision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device | 15 | 0.1 | 1.5 | | 0.005 | 0.25 |
| VFP3, VFP4 |  | Hermetically Sealed and Molded Power and Current Sensing Resistors | 2 | 0.01 | 10 | | 0.05 | 80 K |
| 3 |
| VFP4Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 10 | | 0.25 | 500 |
| 3 |
| VHP3, VHP4, VPR247 |  | Hermetically Sealed and Molded Power and Current Sensing Resistors | 2 | 0.01 | 10 | | 0.05 | 80 K |
| 3 |
| VHP4Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 10 | | 0.25 | 500 |
| 3 |
| VPR220Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 1.5 | | 5 | 10 K |
| 8 |
| VPR221SZ (Z-Foil) |  | Ultra High Precision Z-Foil Power Current Sense Resistors | 0.05 | 0.01 | 1.5 | | 0.5 | 500 |
| 8 |
| VPR221Z (Z-Foil) |  | Ultra High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 1.5 | | 0.5 | 500 |
| 8 |
| VPR247Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 10 | | 0.25 | 500 |
| 3 |
| VPR5 |  | Current Sensing Resistor (Direct Replacement for Certain Wirewounds) | 2 | 0.01 | 5 | | 1 | 100 K |
| VPR7 |  | 7 |
| Series | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |