Searching . . .

Related press releases

September 01, 2011

Vishay Intertechnology’s New 4-Terminal, 1 W Surface-Mount Power Metal Strip® Resistor is Industry’s First in 0612 Package Size With Resistance Range from 0.5 mΩ to 5 mΩ

August 25, 2011

Vishay Intertechnology’s New Power Metal Strip® Resistors in 2726 and 4026 Case Sizes Feature High Power Ratings From 5 W to 7 W and Extremely Low Resistance Values Down to 0.5 mΩ

June 20, 2011

Vishay Intertechnology’s VSLY5850 IR Emitter, IHLP-1212BZ-11 Inductor, WSLP3921/5931 Power Metal Strip® Resistors, and RMKHT Thin Film Chip Resistors and Resistor Networks Selected for Electronic Design’s Annual “Top 101 Components”

June 20, 2011

Vishay Intertechnology’s PLTT Precision Low-TCR, High-Temperature Thin Film Resistor Is Enhanced With Extended Resistance Range From 250 Ω to 3 MΩ and New 1206, 2010, and 2512 Case Sizes

March 28, 2011

Vishay Intertechnology’s New PLTT Precision Low-TCR, High-Temperature Thin Film Resistor Offers TCR of ± 5 ppm/°C, Tolerance to ± 0.02 %, and Wide Operating Temperature Range to + 215 °C

March 03, 2011

Vishay Intertechnology Enhances PLT Series of Precision Low-TCR Thin Film Resistors With Improved Tolerance to ± 0.01 % in Three Case Sizes

January 27, 2011

Vishay Intertechnology’s New PHP Series of Precision, High-Power Thin Film Chip Resistors Offers TCR to ± 25 ppm/°C, Tolerances to ± 0.1 %, and Power Ratings of 1 W in 1206 and 2.5 W in 2512 Case Sizes

November 15, 2010

Vishay’s New Power Metal Strip® Resistors in 3921 and 5931 Case Sizes Feature High Power Ratings From 5 W to 10 W and Extremely Low Resistance Values Down to 0.0003Ω

October 18, 2010

Vishay’s New WSLP0603 0.4-W Surface-Mount Power Metal Strip® Resistor Is Industry’s First in 0603 Package Size

September 23, 2010

Vishay’s New WSLP0805 0.5-W Surface-Mount Power Metal Strip® Resistor Is Industry’s First in 0805 Package Size

August 05, 2009

Vishay’s New PLT Series of Precision Low-TCR Thin Film Resistors Offers TCR of ± 5 ppm/°C and Tolerances to ± 0.02 % in Three Case Sizes

June 19, 2009

Vishay's New High-Power, Surface-Mount Resistor Is Industry's First 5–W Power Metal Strip® Device in Compact 4527 Package Size

February 13, 2008

Vishay Releases Industry’s First Power Metal Strip® Resistors in 3921 and 5931 Case Sizes With an Operating Temperature Range of −65 °C to +275 °C

January 19, 2007

Vishay’s New WSLS2512 Surface-Mount Power Metal Strip® Resistor Offers Increased Stability With Low Resistance Change of 0.5 % in Low Resistance Values of 0.01 Ω to 0.1 Ω

August 23, 2006

Vishay's New WSLT2512 1-W, Surface-Mount 2512 Power Metal Strip® Resistor Is Industry's First to Offer Temperature Range of –65 °C to +275 °C

August 23, 2006

Vishay’s New WSLP1206 1-W Surface-Mount Power Metal Strip® Resistor Is Industry’s First in 1206 Package Size

February 10, 2006

Vishay's New WSH2818 5-Watt Surface-Mount Power Metal Strip® Resistor Is First Such Device in Compact 2818 Package Size

November 11, 2005

Vishay 2-W Power Metal Strip® Resistor Features Resistance Value Range of 10 mΩ to 100 mΩ and 1% Tolerance

October 19, 2005

Vishay's New 0.1-W Surface-Mount Power Metal Strip® Resistor Delivers Industry-Low 15-mΩ Resistance for Compact 0603 Package Size

October 14, 2005

Vishay's New Low-Value Power Metal Strip® Resistors Provide Resistance Values From 0.2 to 4.0 Milliohms With Tolerances of 1.0% and 5.0%

January 12, 2005

New Wirewound / Metal Oxide Resistor Series Optimized for High-Volume Requirements Deliver Power Ratings up to 20 W and Resistance Values From 0.1 Ω to 50 k Ω

October 26, 2001

Industry's First Compact Four-Terminal, 3-W Power Metal Strip®Resistor Improves Current Measurement Accuracy

October 05, 2001

Vishay Releases Industry's First Four-Terminal, 1-W, Power Metal Strip® Resistor

May 18, 2001

New 3-Watt Surface Mount Wirewound Resistor Provides Enhanced Stability Under Harsh Environmental Conditions With the Industry's Highest Derating Temperature

Contact UsSales, Technical Questions...Contact Us
Buy Now Check Distributor Stock Part Number/Keyword
Useful Links