VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Heatsink>Power 1W to 5W (5 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (5):
  Ordering Info (1)
  Reference Data (1)
  Technical Note (1)
  Promotional Material (2)
Resistors, fixed discrete: Heatsink - Power 1W to 5W
TypeResistors, Fixed
BrandVishay Sfernice

All 5 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
RCHinfoThick FilmPower Resistors, for Mounting onto a Heatsink, Thick Film Technology15012 0.24 1 M
2.5
4
5
RHinfoWirewoundHeatsink Encased Wirewound Power Resistors0.13.2 0.01 12 K
4 0.1 2700
4.8 0.006 20 K
RTO 20infoThick FilmPower Resistor Thick Film Technology 15012 0.01 0.015
0.015 0.1
0.1 0.5
0.5 1 M
RTO 50infoThick FilmPower Resistor, Thick Film Technology 15012.25 0.046 1 M
SHinfoWirewoundHeatsink Encased Wirewound Power Resistors, Industrial Applications5053.2 0.1 3300
4.8 15 K
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account