April 12, 2012
Vishay Intertechnology Releases Industry’s First Power Thick Film Resistor to Offer Power Rating of 1100 W in Compact 57 mm by 60 mm Footprint
June 07, 2011
Vishay Intertechnology to Showcase High-Efficiency, High-Performance Power Electronics Products for PV Applications at Intersolar Europe 2011
June 19, 2009
Vishay's New High-Power, Surface-Mount Resistor Is Industry's First 5–W Power Metal Strip® Device in Compact 4527 Package Size
May 27, 2009
Vishay’s New LPSxxx Thick Film Power Resistors Feature Power Dissipation of 300 W, 600 W, and 800 W at + 85 °C in Compact 57-mm by 60-mm Footprint