VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Heatsink>Surface mount (13 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (5):
  Ordering Info (1)
  Reference Data (1)
  Technical Note (1)
  Promotional Material (2)
Resistors, fixed discrete: Heatsink - Surface mount
TypeResistors, Fixed
BrandVishay Sfernice

All 13 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
RAinfoWirewound, Adjustable, EnameledAdjustable Wirewound Enameled Resistors75513 33 3900
21
25 100 4700
35 68 3900
50 100 4700
220 10 K
75 150 6800
120 220 10 K
180 330 22 K
RCHinfoThick FilmPower Resistors, for Mounting onto a Heatsink, Thick Film Technology15012 0.24 1 M
2.5
4
5
5.5
10
25
50
RHinfoWirewoundHeatsink Encased Wirewound Power Resistors0.13.2 0.01 12 K
4 0.1 2700
4.8 0.006 20 K
7.2 62 K
8 0.01 12 K
0.1 4990
9.6 0.006 130 K
10 20 K
16 0.1 11.8 K
20 0.006 62 K
24 0.1 33.2 K
40 0.006 130 K
RPH 100infoThick FilmPower Resistors for Mounting onto a Heatsink Featuring Low thermal radiation of the case, Easy mounting, High overload capabilities, Reduced size and weight150110 0.092 1 M
400
RPS 250infoThick FilmPower Resistors Mount onto a Heatsink, Thick Film Technology 1501250 0.24 1 M
1000
RSOinfoWirewound, Fixed, EnameledFixed Wirewound Enamelled Corrugated Tape Resistors, Very High Dissipation180160 0.068 12
200 0.1 18
350 0.22 33
700 0.33 56
1000 0.39 68
RSSDinfoWirewound, Adjustable, VitreousAdjustable Wirewound Vitreous Resistors, Low Ohmic Value514 0.1 150
0.12 10
22
43
220
0.22 100
360
0.33 75
0.47 470
0.68 560
600 0.1 150
0.12 10
22
43
220
0.22 100
360
0.33 75
0.47 470
0.68 560
RTO 20infoThick FilmPower Resistor Thick Film Technology 15012 0.01 0.015
0.015 0.1
0.1 0.5
0.5 1 M
20 0.01 0.015
0.015 0.1
0.1 0.5
0.5 1 M
RTO 50infoThick FilmPower Resistor, Thick Film Technology 15012.25 0.046 1 M
50
RTOPinfoThick FilmPower Resistors for Mounting onto a Heatsink Featuring Up to 4 different ohmic values in the same case, Non inductive, Easy mounting, Low Thermal Radiation of the case, Standard Isotop case (SOT 227 B) 150120 0.046 1 M
30
35
40
50 0.092
100 0.046
0.092
200 0.046
RW StyleinfoWirewound, Fixed, High PowerFixed Wirewound High Power Vitreous Resistors with Terminal Collars or Bands75110 1 10 K
13
17 27 K
20
28 2.2 56 K
32
44
50
72 2.7 68 K
80
RWSTinfoWirewound, Fixed, High PowerFixed Wirewound High Power Vitreous Resistors, Electrical Traction Model75595 2.7 430 K
800
SHinfoWirewoundHeatsink Encased Wirewound Power Resistors, Industrial Applications5053.2 0.1 3300
4.8 15 K
7.2 33 K
8 3300
9.6 51 K
10 15 K
20 33 K
40 51 K
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account