VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Heatsink>Thick film (8 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (5):
  Ordering Info (1)
  Reference Data (1)
  Promotional Material (3)
Press Releases
Resistors, fixed discrete: Heatsink - Thick film
TechnologyThick Film
TypeResistors, Fixed
BrandVishay Sfernice

All 8 datasheets shown.
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
LTO 100infoPower Resistor Thick Film Technology1501100 0.015 1 M
LTO 30infoPower Resistor Thick Film Technology150130 0.01 550 K
RCHinfoPower Resistors, for Mounting onto a Heatsink, Thick Film Technology15012 0.24 1 M
2.5
4
5
5.5
10
25
50
RPH 100infoPower Resistors for Mounting onto a Heatsink Featuring Low thermal radiation of the case, Easy mounting, High overload capabilities, Reduced size and weight150110 0.092 1 M
400
RPS 250infoPower Resistors Mount onto a Heatsink, Thick Film Technology 1501250 0.24 1 M
1000
RTO 20infoPower Resistor Thick Film Technology 15012 0.01 0.015
0.015 0.1
0.1 0.5
0.5 1 M
20 0.01 0.015
0.015 0.1
0.1 0.5
0.5 1 M
RTO 50infoPower Resistor, Thick Film Technology 15012.25 0.046 1 M
50
RTOPinfoPower Resistors for Mounting onto a Heatsink Featuring Up to 4 different ohmic values in the same case, Non inductive, Easy mounting, Low Thermal Radiation of the case, Standard Isotop case (SOT 227 B) 150120 0.046 1 M
30
35
40
50 0.092
100 0.046
0.092
200 0.046
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account