VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Heatsink>Wirewound (7 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (3):
  Ordering Info (1)
  Reference Data (1)
  Technical Note (1)
Resistors, fixed discrete: Heatsink - Wirewound
TypeResistors, Fixed
BrandVishay Sfernice

All 7 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
RAinfoWirewound, Adjustable, EnameledAdjustable Wirewound Enameled Resistors75513 33 3900
21
25 100 4700
35 68 3900
50 100 4700
220 10 K
75 150 6800
120 220 10 K
180 330 22 K
RHinfoWirewoundHeatsink Encased Wirewound Power Resistors0.13.2 0.01 12 K
4 0.1 2700
4.8 0.006 20 K
7.2 62 K
8 0.01 12 K
0.1 4990
9.6 0.006 130 K
10 20 K
16 0.1 11.8 K
20 0.006 62 K
24 0.1 33.2 K
40 0.006 130 K
RSOinfoWirewound, Fixed, EnameledFixed Wirewound Enamelled Corrugated Tape Resistors, Very High Dissipation180160 0.068 12
200 0.1 18
350 0.22 33
700 0.33 56
1000 0.39 68
RSSDinfoWirewound, Adjustable, VitreousAdjustable Wirewound Vitreous Resistors, Low Ohmic Value514 0.1 150
0.12 10
22
43
220
0.22 100
360
0.33 75
0.47 470
0.68 560
600 0.1 150
0.12 10
22
43
220
0.22 100
360
0.33 75
0.47 470
0.68 560
RW StyleinfoWirewound, Fixed, High PowerFixed Wirewound High Power Vitreous Resistors with Terminal Collars or Bands75110 1 10 K
13
17 27 K
20
28 2.2 56 K
32
44
50
72 2.7 68 K
80
RWSTinfoWirewound, Fixed, High PowerFixed Wirewound High Power Vitreous Resistors, Electrical Traction Model75595 2.7 430 K
800
SHinfoWirewoundHeatsink Encased Wirewound Power Resistors, Industrial Applications5053.2 0.1 3300
4.8 15 K
7.2 33 K
8 3300
9.6 51 K
10 15 K
20 33 K
40 51 K
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account