Resistors, Discrete - Metal Film
Latest Press Release
-
- Vishay Intertechnology’s New Surface-Mount PSF Series of High-Precision, High-Stability Metal Film Resistors Features Temperature Coefficients Down to ±5ppm/°C and Tight Tolerances to 0.01% in 2012 and 4527 Case Sizes December 20, 2010
- New Commercial Thin Film Chip Resistors Provide Tolerances As Low As ±0.1% with Resistance Values from 1 Ω to 330 kΩ January 24, 2003
All Resistors, discrete press releases
Related Information
|
Series
|
Product Image
|
Technology
|
Description
|
Type
|
Typical TCR
(ppm/C) |
Min. tolerance
(%) |
Power (W)
|
Case (EIA & Mil)
|
Resistance (min)
(Ohms) |
Resistance (max)
(Ohms) |
|---|---|---|---|---|---|---|---|---|---|---|
| Metal Film | Metal Film Resistors, Industrial Power, Flameproof | Resistors, Fixed | 100 | 1 | 2 | 4.99 | 1 M | |||
| Metal Film | Metal Film Resistors, Industrial, ± 2 % and ± 5 % Tolerance | Resistors, Fixed | 200 | 5 | ||||||
| Metal Film | Metal Film Resistors, Industrial, ± 2 % and ± 5 % Tolerance | Resistors, Fixed | 2 | 1 M | ||||||
| Metal Film | Metal Film Resistors, Industrial, ± 1 % and ± 5 % Tolerance | Resistors, Fixed | 1 | 0.33 | 10 | 1 M | ||||
| Metal Film | Metal Film Resistors, Industrial, ± 1 % Tolerance | Resistors, Fixed | 100 | 1 | 10 | 3.01 M | ||||
| Metal Film | Metal Film Resistors, Industrial, ± 1 % Tolerance | Resistors, Fixed | 100 | 1 | 0.5 | 10 | 1 M | |||
| Metal Film | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.125 | 10 | 301 K | |||||
| Metal Film | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | ||||||||
| Metal Film | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.25 | 10 | 1 M | |||||
| Metal Film | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.5 | 10 | 2 M | |||||
| Metal Film | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.75 | 10 | ||||||
| Metal Film | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.25 | |||||||
| Metal Film | Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | Resistors, Fixed | 0.5 | |||||||
| Metal Film | Metal Film Resistors, Special Purpose, Fusible, Flameproof | Resistors, Fixed | 100 | 1 | 0.25 | 4 | 10 K | |||
| Metal Film | Metal Film Resistors, Special Purpose, Fusible, Flameproof | Resistors, Fixed | 100 | 1 | 0.5 | 4 | 23 K | |||
| Metal Film | Metal Film Resistors, Industrial, Precision | Resistors, Fixed | 2 | 10 | 22 M | |||||
| Metal Film | Metal Film Resistors, Industrial, Precision | Resistors, Fixed | 0.1 | |||||||
| Metal Film | Metal Film Resistors, Industrial, Precision | Resistors, Fixed | 0.1 | 10 | 2.5 M | |||||
| Metal Film | Metal Film Resistors, Industrial, Precision | Resistors, Fixed | 2 | 0.1 | 50 M | |||||
| Metal Film | Metal Film Resistors, Industrial, Precision | Resistors, Fixed | 2 | 0.1 | 10 M | |||||
| Metal Film | Metal Film Resistors, Industrial, Precision | Resistors, Fixed | 2 | 0.1 | 22 M | |||||
| Metal Film | Metal Film Resistors, Industrial, Precision | Resistors, Fixed | 2 | 1 | 22 M | |||||
| Metal Film | Metal Film Resistors, Industrial, Precision | Resistors, Fixed | 2 | 1 | 5 M | |||||
| Metal Film | Metal Film Resistors, Industrial, Precision | Resistors, Fixed | 2 | 1 | 10 M | |||||
| Metal Film | Metal Film Resistors, Non-Magnetic, Industrial, Precision | Resistors, Fixed | 2 | 1 | 22 M | |||||
| Metal Film | Metal Film Resistors, Non-Magnetic, Industrial, Precision | Resistors, Fixed | 2 | 0.1 | 22 M | |||||
| Metal Film | Metal Film Resistors, Non-Magnetic, Industrial, Precision | Resistors, Fixed | 2 | 0.1 | 10 M | |||||
| Metal Film | Metal Film Resistors, Non-Magnetic, Industrial, Precision | Resistors, Fixed | 2 | 0.1 | 50 M | |||||
| Metal Film | Metal Film Resistors, Non-Magnetic, Industrial, Precision | Resistors, Fixed | 2 | 10 | 22 M | |||||
| Metal Film | Metal Film Resistors, Non-Magnetic, Industrial, Precision | Resistors, Fixed | 0.1 | 10 | 2.5 M | |||||
| Metal Film | Metal Film Resistors, Industrial Power, Precision, Flameproof | Resistors, Fixed | 2 | 3 | 0.1 | 150 K | ||||
| Metal Film | Metal Film Resistors, Industrial Power, Precision, Flameproof | Resistors, Fixed | 2 | 2 | 0.1 | 150 K | ||||
| Metal Film | Metal Film Resistors, Industrial Power, Precision, Flameproof | Resistors, Fixed | 2 | 1 | 0.1 | 150 K | ||||
| Metal Film | Metal Film Resistors, Industrial Power, Precision, Flameproof | Resistors, Fixed | 0.1 | 3 | 8 | 150 K | ||||
| Metal Film | Metal Film Resistors, Industrial Power, Precision, Flameproof | Resistors, Fixed | 0.1 | 2 | 5 | 150 K | ||||
| Metal Film | Metal Film Resistors, Industrial Power, Precision, Flameproof | Resistors, Fixed | 0.1 | 1 | 5 | 150 K | ||||
| Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.25 | 10 | 3.01 M | |||||
| Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.1 | 10 | 2 M | |||||
| Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.05 | 10 | 796 K | |||||
| Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.05 | |||||||
| Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.75 | |||||||
| Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.5 | |||||||
| Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | ||||||||
| Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.25 | |||||||
| Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.125 | |||||||
| Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.75 | 10 | 3.01 M | |||||
| Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.5 | 10 | 3.01 M | |||||
| Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 2.01 M | 3.01 M | ||||||
| Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.1 | |||||||
| Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.25 | 10 | 2 M | |||||
| Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.125 | 10 | 2 M | |||||
| Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K | Resistors, Fixed | 0.1 | 10 | 796 K | |||||
| Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | Resistors, Fixed | 100 | 1 | 0.125 | 4.7 | 301 K | |||
| Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | Resistors, Fixed | 100 | 1 | 0.25 | 1 | 9.76 | |||
| Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | Resistors, Fixed | 100 | 1 | 0.5 | 4.3 | 3.01 M | |||
| Metal Film | Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | Resistors, Fixed | 100 | 1 | 1 | 1 | 2.7 M | |||
| Metal Film | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | ||||||||
| Metal Film | Metal Film Resistors, Pulse Withstanding Protective | Resistors, Fixed | ||||||||
| Metal Film | Metal Film Resistors, Zero Ohm Jumper, Industrial | Resistors, Fixed | ||||||||
| Metal Film | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | Resistors, Fixed | 0.05 | 10 | 5 M | |||||
| Metal Film | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | Resistors, Fixed | 0.05 | 10 | 10 M | |||||
| Metal Film | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | Resistors, Fixed | 0.05 | 10 | 3 M | |||||
| Metal Film | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | Resistors, Fixed | 0.05 | 10 | 1 M | |||||
| Metal Film | Metal Film Resistors, Hermetically-Sealed, Precision, Industrial | Resistors, Fixed | 0.05 | 10 | 2.5 M | |||||
| Metal Film | Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C | Resistors, Fixed | ||||||||
| Metal Film | Metal Film Resistors, Hermetically-Sealed, Precision, Matched Sets | Resistors, Fixed | 15 | 0.05 | 10 | 4.99 M | ||||
| Metal Film | High Ohmic (up to 10 Megaohm), High Voltage (up to 3.5 kV) Metal Film Leaded Resistors | Resistors, Fixed | 1 | |||||||
| Metal Film | Thin Film, Rectangular, Resistor Chips | Resistors, Fixed | 0.1 | 0805 | 10 | 100 K | ||||
| Metal Film | Thin Film, Rectangular, Resistor Chips | Resistors, Fixed | 0.125 | 0805 | 10 | 100 K | ||||
| Metal Film | Thin Film, Rectangular, Resistor Chips | Resistors, Fixed | 0 | 10 | 100 K | |||||
| Metal Film | Thin Film, Rectangular, Resistor Chips | Resistors, Fixed | 0.063 | 0402 | 10 | 20 K | ||||
| Metal Film | Thin Film, Rectangular, Resistor Chips | Resistors, Fixed | 0 | 10 | 20 K | |||||
| Metal Film | Thin Film, Rectangular, Resistor Chips | Resistors, Fixed | 0.125 | 1206 | 10 | 220 K | ||||
| Metal Film | Thin Film, Rectangular, Resistor Chips | Resistors, Fixed | 0.25 | 1206 | 10 | 220 K | ||||
| Metal Film | Thin Film, Rectangular, Resistor Chips | Resistors, Fixed | 0 | 10 | 220 K | |||||
| Metal Film | Thin Film, Rectangular, Resistor Chips | Resistors, Fixed | 0.063 | 0603 | 10 | 56 K | ||||
| Metal Film | Thin Film, Rectangular, Resistor Chips | Resistors, Fixed | 0.1 | 0603 | 10 | 56 K | ||||
| Metal Film | Thin Film, Rectangular, Resistor Chips | Resistors, Fixed | 0 | 10 | 56 K | |||||
| Metal film | Professional Thin Film Leaded Resistors | Resistors, Fixed | 50 | 1 | 0.6 | 1 | 10 M | |||
| Metal film | Professional Thin Film Leaded Resistors | Resistors, Fixed | 50 | 1 | 0.4 | 4.99 | 1 M | |||
| Metal Film | Lead (Pb)-Free Low Ohmic Flat Chip Resistors | Resistors, Fixed | 5 | |||||||
| Metal Film | Fusible Power Metal Film Leaded Resistors | Resistors, Fixed | 5 | 0 | 0.47 | 1 | ||||
| Metal Film | Fusible Power Metal Film Leaded Resistors | Resistors, Fixed | 0 | 0 | 0 | |||||
| Metal film | Fusible, Non-Flammable Metal Film Leaded Resistors | Resistors, Fixed | 100 | 5 | 0.5 | 0.22 | 15 K | |||
| Metal film | Fusible, Non-Flammable Metal Film Leaded Resistors | Resistors, Fixed | 100 | 5 | 0.33 | 0.22 | 15 K | |||
| Metal Film | High Precision Metal Film Resistors | Resistors, Fixed | 100 | 2 | 0.5 | 10 | 33 M | |||
| Metal Film | High Precision Metal Film Resistors | Resistors, Fixed | 50 | 0.5 | 0.5 | 10 | 33.2 M | |||
| Metal Film | High Precision Metal Film Resistors | Resistors, Fixed | 100 | 2 | 0.5 | 2.7 | 4.7 M | |||
| Metal Film | High Precision Metal Film Resistors | Resistors, Fixed | 50 | 1 | 0.5 | 2.67 | 4.7 M | |||
| Metal Film | High Precision Metal Film Resistors | Resistors, Fixed | 50 | 0.5 | 0.5 | 10 | 4.7 M | |||
| Metal Film | High Precision Metal Film Resistors | Resistors, Fixed | 25 | 0.1 | 0.5 | 100 | 1 M | |||
| Metal Film | High Precision Metal Film Resistors | Resistors, Fixed | 15 | 0.5 | 0.5 | 10 | 499 K | |||
| Metal Film | High Precision Metal Film Resistors | Resistors, Fixed | 15 | 0.1 | 0.5 | 100 | 499 K | |||
| Metal Film | High Precision Metal Film Resistors | Resistors, Fixed | 25 | 0.1 | 0.5 | 10 | 1 M | |||
| Metal Film | High Precision Metal Film Resistors | Resistors, Fixed | 15 | 0.5 | 0.25 | 10 | 499 K | |||
| Metal Film | High Precision Metal Film Resistors | Resistors, Fixed | 15 | 0.1 | 0.25 | 49.9 | 499 K | |||
| Metal Film | High Precision Metal Film Resistors | Resistors, Fixed | 100 | 2 | 0.25 | 1 | 15 M | |||
| Metal Film | High Precision Metal Film Resistors | Resistors, Fixed | 50 | 0.5 | 0.25 | 10 | 15 M | |||
| Metal Film | High Precision Metal Film Resistors | Resistors, Fixed | 25 | 0.5 | 0.25 | 10 | 511 K | |||
| Metal Film | High Precision Metal Film Resistors | Resistors, Fixed | 25 | 0.1 | 0.25 | 100 | 511 K | |||
| Metal Film | High Precision Metal Film Resistors | Resistors, Fixed | 15 | 0.1 | 0.125 | 100 | 200 K | |||
| Metal Film | High Ohmic Flat Chip Resistors | Resistors, Fixed | 5 | |||||||
| Metal Film, MELF | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions | Resistors, Fixed | 5 | 0.1 | 0.125 | 0204 | 100 | 100 K | ||
| Metal Film, MELF | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions | Resistors, Fixed | 10 | 0.1 | 0.125 | 0204 | 100 | 221 K | ||
| Metal Film | Power Metal Film Leaded Resistors | Resistors, Fixed | 0 | |||||||
| Metal Film | HID Lamp Metal Film Leaded Resistors | Resistors, Fixed | 0 | |||||||
| Metal Film | Metal Film Resistors, High Precision, High Stability, Surface Mount | Resistors, Fixed | See datasheet | 0.01 | 0.125 | 2012 | 15 | 100 K | ||
| Metal Film | Metal Film Resistors, High Precision, High Stability, Surface Mount | Resistors, Fixed | See datasheet | 0.01 | 0.25 | 4527 | 15 | 500 K | ||
| Metal Film | Metal Film Resistors, High Precision, High Stability | Resistors, Fixed | See datasheet | 0.05 | 0.25 | 15 | 1 M | |||
| Metal Film | Metal Film Resistors, High Precision, High Stability | Resistors, Fixed | See datasheet | 0.01 | 0.125 | 15 | 500 K | |||
| Metal Film | Metal Film Resistors, High Precision, High Stability | Resistors, Fixed | See datasheet | 0.02 | 0.05 | 15 | 100 K | |||
| Metal Film | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 15 | 0.1 | 1 | 10 | 1 M | |||
| Metal Film | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 15 | 0.1 | 2 | 10 | 2.5 M | |||
| Metal Film | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 15 | 0.1 | 2 | 10 | 2 M | |||
| Metal Film | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 15 | 0.5 | 1 | 10 | 2.5 M | |||
| Metal Film | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 25 | 0.5 | 1 | 1 | 2.5 M | |||
| Metal Film | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 15 | 0.5 | 0.75 | 10 | 2 M | |||
| Metal Film | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 15 | 0.1 | 0.75 | 10 | 750 K | |||
| Metal Film | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 25 | 0.1 | 0.75 | 10 | 1 M | |||
| Metal Film | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 25 | 0.5 | 0.75 | 1 | 2 M | |||
| Metal Film | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 15 | 0.5 | 0.5 | 10 | 1.5 M | |||
| Metal Film | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 25 | 0.1 | 0.5 | 10 | 1 M | |||
| Metal Film | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 15 | 0.1 | 0.5 | 10 | 750 K | |||
| Metal Film | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 25 | 0.5 | 0.5 | 1 | 1.5 M | |||
| Metal Film | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 15 | 0.1 | 0.25 | 10 | 332 K | |||
| Metal Film | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 15 | 0.5 | 0.25 | 1 | 1 M | |||
| Metal Film | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 15 | 0.5 | 0.125 | 10 | 1 M | |||
| Metal Film | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 15 | 0.1 | 0.125 | 10 | 332 K | |||
| Metal Film | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 25 | 0.5 | 2 | 1 | 5 M | |||
| Metal Film | Molded Metal Film Very High Stability (< 0.25 % after 1000 h) and Precision (up to 0.1 %) Resistors | Resistors, Fixed | 25 | 0.5 | 0.125 | 1 | 1 M | |||
| Metal Film, Molded | Molded Metal Film Resistors Low Temperature Coefficient, High Precision | Resistors, Fixed | 5 | 0.1 | 0.25 | 100 | 750 K | |||
| Metal Film, Molded | Molded Metal Film Resistors Low Temperature Coefficient, High Precision | Resistors, Fixed | 5 | 0.1 | 0.125 | 100 | 750 K | |||
| Metal Film | Molded Metal Film Resistors | Resistors, Fixed | 50 | 5 | 0.5 | 1 | 330 K | |||
| Metal Film | Molded Metal Film Resistors | Resistors, Fixed | 2 | 5 | 1 | 1 | 2.2 M | |||
| Metal Film | Molded Metal Film Resistors | Resistors, Fixed | 50 | 2 | 1 | 1 | 2.26 M | |||
| Metal Film | Molded Metal Film Resistors | Resistors, Fixed | 50 | 2 | 0.5 | 1 | 1 M | |||
| Metal Film | Molded Metal Film Resistors | Resistors, Fixed | 50 | 2 | 0.5 | 1 | 332 K | |||
| Metal Film | Molded Metal Film Resistors | Resistors, Fixed | 50 | 5 | 0.25 | 1 | 332 K | |||
| Metal Film | Molded Metal Film Resistors | Resistors, Fixed | 50 | 2 | 0.25 | 1 | 330 K | |||
| Metal Film | Molded Metal Film High Stability Resistors | Resistors, Fixed | 50 | 1 | 0.25 | 1 | 1 M | |||
| Metal Film | Molded Metal Film High Stability Resistors | Resistors, Fixed | 50 | 1 | 0.5 | 1 | 1 M | |||
| Metal Film | Molded Metal Film High Stability Resistors | Resistors, Fixed | 50 | 1 | 0.5 | 1 | 332 K | |||
| Metal Film | Molded Metal Film High Stability Resistors | Resistors, Fixed | 50 | 1 | 0.25 | 1 | 332 K | |||
| Metal Film | Molded Metal Film High Stability Resistors | Resistors, Fixed | 50 | 1 | 0.125 | 1 | 332 K | |||
| Metal Film | Molded Metal Film High Stability Resistors | Resistors, Fixed | 50 | 1 | 0.5 | 1 | 2.21 M | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 50 | 0.1 | 0.063 | 100 | 100 K | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 25 | 0.5 | 0.063 | 49.9 | 511 K | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 25 | 0.1 | 0.063 | 49.9 | 100 K | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 50 | 0.5 | 1 | 10 | 2 M | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 15 | 0.2 | 0.063 | 10 | 511 K | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 25 | 0.1 | 0.125 | 10 | 332 K | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 15 | 0.1 | 0.125 | 10 | 100 K | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 15 | 0.1 | 4 | 10 | 2.5 M | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 50 | 0.1 | 4 | 10 | 2 M | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 15 | 0.5 | 4 | 1 | 5 M | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 50 | 0.5 | 2 | 10 | 2.5 M | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 15 | 0.2 | 2 | 10 | 2 M | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 25 | 0.1 | 2 | 10 | 1 M | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 15 | 0.5 | 2 | 1 | 2.5 M | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 15 | 0.2 | 1 | 10 | 1.5 M | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 25 | 0.1 | 1 | 10 | 1 M | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 50 | 0.1 | 1 | 10 | 750 K | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 15 | 0.5 | 1 | 1 | 2 M | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 50 | 0.5 | 0.5 | 10 | 1.5 M | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 15 | 0.1 | 0.5 | 10 | 1 M | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 50 | 0.1 | 0.5 | 10 | 750 K | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 15 | 0.5 | 0.5 | 1 | 1.5 M | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 50 | 0.5 | 0.25 | 10 | 1 M | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 15 | 0.1 | 0.25 | 10 | 332 K | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 15 | 0.5 | 0.25 | 1 | 1 M | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 15 | 0.5 | 0.063 | 1 | 511 K | |||
| Metal Film, Molded | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | Resistors, Fixed | 15 | 0.5 | 0.125 | 1 | 332 K | |||
| Metal Film | Molded Metal Film High Ohmic Value (to 50 MOhm) Resistors | Resistors, Fixed | 50 | 1 | 0.25 | 1 M | 20 M | |||
| Metal Film | Molded Metal Film High Ohmic Value (to 50 MOhm) Resistors | Resistors, Fixed | 50 | 1 | 0.125 | 300 K | 10 M | |||
| Metal Film | Molded Metal Film High Ohmic Value (to 50 MOhm) Resistors | Resistors, Fixed | 50 | 5 | 0.5 | 2 M | 50 M | |||
| Metal Film | Standard Metal Film Leaded Resistors | Resistors, Fixed | 5 | 1 | Zero ohm jumper | |||||
| Metal Film | Standard Metal Film Leaded Resistors | Resistors, Fixed | 5 | 0.22 | Zero ohm jumper | |||||
| Metal Film, MELF | Thin Film Micro-MELF Resistors | Resistors, Fixed | ||||||||
| Metal Film, MELF | Thin Film Mini-MELF Resistors | Resistors, Fixed | ||||||||
| Metal Film | Thin Film MELF Resistors | Resistors, Fixed | ||||||||
| Metal Film | Trimmable Flat Chip Resistors | Resistors, Fixed | 20 | 10 | 1 M | |||||
| Metal Film | High Stability Thin Film Flat Chip Resistors < 0.05 % (1000 h rated power at 70 °C) | Resistors, Fixed | 1 K | |||||||
| Metal Film | High Stability Thin Film Flat Chip Resistors < 0.05 % (1000 h rated power at 70 °C) | Resistors, Fixed | 1 | |||||||
| Metal Film | High Stability Thin Film Flat Chip Resistors < 0.05 % (1000 h rated power at 70 °C) | Resistors, Fixed | Zero ohm jumper | Zero ohm jumper | ||||||
| Metal Film | High Stability Thin Film Flat Chip Resistors < 0.05 % (1000 h rated power at 70 °C) | Resistors, Fixed | Zero ohm jumper | |||||||
| Metal Film | Power Surface Mount, Molded Encapsulation, Wraparound Termination | Resistors, Fixed | 0.5 | 1 | 2515 | 10 | 10 K | |||
| Metal Film | Power Surface Mount, Molded Encapsulation, Wraparound Termination | Resistors, Fixed | 0.5 | 0.5 | 2012 | 5.0 | 1.43 K | |||
| Metal Film | Power Surface Mount, Molded Encapsulation, Wraparound Termination | Resistors, Fixed | 0.5 | 2 | 4527 | 10 | 100 K |