VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Metal film>Fusible (6 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (9):
  Cross Reference (1)
  Markings (1)
  Ordering Info (1)
  Reference Data (2)
  Tape Info (1)
  Technical Note (1)
  Promotional Material (2)
Resistors, fixed discrete: Metal film - Fusible
BrandsVishay BCcomponents, Vishay Dale, Vishay Draloric

All 6 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CMF FusibleinfoMetal FilmSpecial Purpose, Fusible, Flameproof (Meets EIA RS-325 Spec), Special Filming and Coating Processes, Tape and Reel PackagingResistors, Fixed, Fusible10010.25 4 10 K
0.5 23 K
FP..PinfoMetal FilmPulse Withstanding Protective, Lightning Withstanding Characteristics along with Resistor Functionality, Sharper Fusing Characteristic than the Standard Flameproof Product Line (Fusible), Protects Against Electrical HazardsResistors, Fixed, Fusible10.5 10 1 M
1
20069 2.6
9 1.5 M
3 1 M
NFR01, NFR02, NFR03infoMetal FilmFusible Power Metal Film Leaded ResistorsResistors, Fixed 0 0
5 0.47 1
NKS.infoMetal FilmFusible Type Metal Film Resistors, Fusible resistor for constant current designed for overload protection, Flame retardant coating, Defined switch-off behaviorResistors, Fixed, Fusible100.40207 0.1 20
5 1
100.50309 0.1
5 1
100.70414 0.1
5 1
1010617 0.1
5 1
101.50922 0.1
5 1
NMA....SIinfoMetal FilmFusible Type Metal Film Resistors, Fusible resistor for constant current designed for overload protection, Flame retardant coating, Defined switch-off behaviorResistors, Fixed, Fusible4500100.35 0.1 0.91
1 47
NMM0207SIinfoMetal Film, MELFFusible Resistor for Constant Current, Designed for Overload Protection, Flame Retardant Coating, Defined Switch-Off BehaviorResistors, Fixed, Fusible4500100.350207 0.1 0.91
1 47
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account