VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Metal film>MELF (5 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (4):
  Markings (1)
  Ordering Info (1)
  Reference Data (1)
  Promotional Material (1)
Resistors, fixed discrete: Metal film - MELF
TechnologyMetal Film, MELF
BrandVishay Draloric

All 5 datasheets shown.
SeriesDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
NMM0207SIinfoFusible Resistor for Constant Current, Designed for Overload Protection, Flame Retardant Coating, Defined Switch-Off BehaviorResistors, Fixed, Fusible4500100.350207 0.1 0.91
1 47
PMM0204infoStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental ConditionsResistors, Fixed50.10.1250204 100 100 K
10 221 K
SMM0102infoStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface MountingResistors, Fixed5010.20102 10 2.21 M
150.1 100 100 K
Zero ohm jumper Zero ohm jumper
SMM0204infoStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface MountingResistors, Fixed10050.250204 0.22 10 M
501 0.82
10 1000
150.5 221 K
25 1 M
150.25 22 221 K
25 511 K
150.1 43 221 K
25 511 K
SMM0207infoStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, High Power Rating, Good Thermal Distribution, Reliable Solderable Terminations to Facilitate Surface MountingResistors, Fixed100210207 0.16 0.91
500.5 1 2.21 M
1 10 M
SeriesDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account