|
|
|
|
| Resistors, fixed discrete: Metal film - Military/ESA |
| Technology | Metal Film |
| Type | Resistors, Fixed |
| Brands | Vishay Angstrohm, Vishay Dale |
|
| Series | Description | Min. tolerance (%) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
 |  |   |   |   |
| CMF (Military RN and RL) |  | Metal Film Resistors, Military, MIL-R-10509 Qualified, Type RN, Military, MIL-PRF-22684 Qualified, Type RL | | 4.3 | 470 K |
| 51 | 150 K |
| ERC (Military RNC/RNR) |  | Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Type RNC, Characteristics J, H, K | 0.1 | 10 | 796 K |
| 2 M |
| 3.01 M |
| 200 | 200 |
| 250 | 250 |
| 300 | 300 |
| 350 | 350 |
| ERL (Military RLR) |  | Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR | 1 | 1 | 2.7 M |
| 10 M |
| 4.3 | 3.01 M |
| 4.7 | 1 M |
| HDN (Military RNR/RNN) |  | Precision Hermetic Metal Film Resistors Military/Established Reliability, MIL-PRF-55182 Characteristics E and C | 0.1 | 10 | 10 |
| 24.9 | 24.9 |
| 49.9 | 49.9 |
| 0.5 | 1.21 M | 1.21 M |
| 2.49 M | 2.49 M |
| 4.99 M | 4.99 M |
| Series | Description | Min. tolerance (%) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
|
|  |