VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Metal film>Power 0.5W or below (16 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (15):
  Cross Reference (1)
  Markings (1)
  Ordering Info (1)
  Reference Data (2)
  Tape Info (1)
  Technical Note (5)
  Promotional Material (4)
Press Releases
Resistors, fixed discrete: Metal film - Power 0.5W or below
BrandsVishay Beyschlag, Vishay Dale, Vishay Draloric, Vishay Sfernice

All 16 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CCF-07infoMetal FilmIndustrial, Tape and Reel Packaging, Flame Retardant Epoxy Conformal Coating, Standard 4 Band Color Code MarkingResistors, Fixed10020.25 10 1 M
2005 1.1 M 2 M
10020.5 10 1 M
2005 1.1 M 2 M
CCF-50infoMetal FilmIndustrial, Superior Electrical Performance, Flame Retardant Epoxy Conformal Coating, Standard 4 or 5 Band Color Code Marking, Tape and Reel PackagingResistors, Fixed10010.33 10 1 M
CCF55, CCF60infoMetal FilmMetal Film Resistors, Industrial, ? 1 % ToleranceResistors, Fixed10010.5 10 3.01 M
CMF FusibleinfoMetal FilmSpecial Purpose, Fusible, Flameproof (Meets EIA RS-325 Spec), Special Filming and Coating Processes, Tape and Reel PackagingResistors, Fixed, Fusible10010.25 4 10 K
0.5 23 K
FPinfoMetal FilmIndustrial, Flameproof, Small Size, Low Cost, Exceptional Frequency Characteristics, Electroplated, Tin-Lead Solder Finish LeadsResistors, Fixed15010.5 10 1 M
FP..PinfoMetal FilmPulse Withstanding Protective, Lightning Withstanding Characteristics along with Resistor Functionality, Sharper Fusing Characteristic than the Standard Flameproof Product Line (Fusible), Protects Against Electrical HazardsResistors, Fixed, Fusible10.5 10 1 M
NCT 0603, NCU 0805infoMetal FilmLow Ohmic Flat Chip ResistorsResistors, Fixed10050.10603 0.1 0.91
0.125
0805
0.2
NKS.infoMetal FilmFusible Type Metal Film Resistors, Fusible resistor for constant current designed for overload protection, Flame retardant coating, Defined switch-off behaviorResistors, Fixed, Fusible100.40207 0.1 20
5 1
100.50309 0.1
5 1
NMA....SIinfoMetal FilmFusible Type Metal Film Resistors, Fusible resistor for constant current designed for overload protection, Flame retardant coating, Defined switch-off behaviorResistors, Fixed, Fusible4500100.35 0.1 0.91
1 47
NMM0207SIinfoMetal Film, MELFFusible Resistor for Constant Current, Designed for Overload Protection, Flame Retardant Coating, Defined Switch-Off BehaviorResistors, Fixed, Fusible4500100.350207 0.1 0.91
1 47
PMM0204infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental ConditionsResistors, Fixed50.10.1250204 100 100 K
10 221 K
RCMEinfoMetal Film, MoldedHigh Frequency Performance Molded Metal film ResistorsResistors, Fixed100.10.125 100 750 K
0.25
RCMTinfoMetal Film, MoldedHigh Stability, High TemperatureResistors, Fixed150.50.063 1 511 K
0.2 10
250.1 49.9 100 K
0.5 511 K
500.1 100 100 K
150.50.125 1 332 K
0.1 10 100 K
25 332 K
150.50.25 1 1 M
0.1 10 332 K
500.5 1 M
150.5 1 1.5 M
500.1 10 750 K
15 1 M
500.5 1.5 M
SMM0102infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface MountingResistors, Fixed5010.20102 10 2.21 M
150.1 100 100 K
SMM0204infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface MountingResistors, Fixed10050.250204 0.22 10 M
501 0.82
10 1000
150.5 221 K
25 1 M
150.25 22 221 K
25 511 K
150.1 43 221 K
25 511 K
TCT 0603, TCU 0805, TCA 1206infoMetal FilmTrimmable Flat Chip ResistorsResistors, Fixed100100.10603 10 1 M
0.125
0805
0.2
200.251206
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account