VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Metal film>Power 0.25W or below (13 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (13):
  Markings (1)
  Ordering Info (1)
  Reference Data (2)
  Tape Info (1)
  Technical Note (5)
  Promotional Material (3)
Press Releases
Resistors, fixed discrete: Metal film - Power 0.25W or below
BrandsVishay Beyschlag, Vishay Dale, Vishay Draloric, Vishay Sfernice

All 13 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CCF-07infoMetal FilmIndustrial, Tape and Reel Packaging, Flame Retardant Epoxy Conformal Coating, Standard 4 Band Color Code MarkingResistors, Fixed10020.25 10 1 M
2005 1.1 M 2 M
CMF FusibleinfoMetal FilmSpecial Purpose, Fusible, Flameproof (Meets EIA RS-325 Spec), Special Filming and Coating Processes, Tape and Reel PackagingResistors, Fixed, Fusible10010.25 4 10 K
NCT 0603, NCU 0805infoMetal FilmLow Ohmic Flat Chip ResistorsResistors, Fixed10050.10603 0.1 0.91
0.125
0805
0.2
PMM0204infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental ConditionsResistors, Fixed50.10.1250204 100 100 K
10 221 K
RCMAinfoMetal Film, MoldedVery High Stability ResistorsResistors, Fixed250.50.125 1 1 M
150.1 10 332 K
0.5 1 M
250.25 1
150.1 10 332 K
0.5 1 M
RCMEinfoMetal Film, MoldedHigh Frequency Performance Molded Metal film ResistorsResistors, Fixed100.10.125 100 750 K
0.25
RCMMinfoMetal Film, MoldedMolded Metal Film ResistorsResistors, Fixed10020.25 1 330 K
5 332 K
RCMSinfoMetal Film, MoldedHigh StabilityResistors, Fixed3010.125 1 332 K
0.25
1 M
RCMTinfoMetal Film, MoldedHigh Stability, High TemperatureResistors, Fixed150.50.063 1 511 K
0.2 10
250.1 49.9 100 K
0.5 511 K
500.1 100 100 K
150.50.125 1 332 K
0.1 10 100 K
25 332 K
150.50.25 1 1 M
0.1 10 332 K
500.5 1 M
RCMX 02, 05, 1infoMetal FilmMolded Metal Film High Ohmic Value (to 50 MOhm) ResistorsResistors, Fixed30.1253000000000.100000000000.
0.25010000000000.200000000000.
SMM0102infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface MountingResistors, Fixed5010.20102 10 2.21 M
150.1 100 100 K
SMM0204infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface MountingResistors, Fixed10050.250204 0.22 10 M
501 0.82
10 1000
150.5 221 K
25 1 M
150.25 22 221 K
25 511 K
150.1 43 221 K
25 511 K
TCT 0603, TCU 0805, TCA 1206infoMetal FilmTrimmable Flat Chip ResistorsResistors, Fixed100100.10603 10 1 M
0.125
0805
0.2
200.251206
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account