|
|
|
|
| Resistors, fixed discrete: Metal film - Power 5W or above |
| Technology | Metal Film |
| Type | Resistors, Fixed |
| Brands | Vishay Dale, Vishay Sfernice |
|
| Series | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
 |  |   |   |   |   |   |   |
| CPCL, CPCC, CPCP, CPCF |  | Wirewound/Metal Film Resistors, Commercial Power, Vertical Mount | | | 10 | | 0 | 0 |
| 5 | 0.01 | 0.01 |
| 1 | 0.1 | 0.1 |
| 1500 | 1500 |
| 8000 | 8000 |
| 5 | 5 | 0 | 0 |
| 0.01 | 0.01 |
| 1 | 0.1 | 0.1 |
| 800 | 800 |
| 1 | 801 | 801 |
| 5000 | 5000 |
| 10 | 150 K | 150 K |
| 5 | 7 | 0 | 0 |
| 3 | 0.1 | 0.1 |
| 10 | 430 | 430 |
| FP |  | Industrial, Flameproof, Small Size, Low Cost, Exceptional Frequency Characteristics, Electroplated, Tin-Lead Solder Finish Leads | 150 | 1 | 5 | 0005 | 7 | 1 M |
| 7 | 0007 | 8 |
| RCMA |  | Molded Metal Film Very High Stability (< 0.25 % after 1000 hours) and Precision (up to 0.1 %) Resistors | | 0.1 | 05 | | 1 | 1 |
| 10 |
| 332 |
| 08 | 1 | 1.5 |
| 10 | 1 |
| 1.5 |
| 750 |
| RCMM |  | Molded Metal Film Resistors | | 2 | 05 | | 1 | 1 |
| RCMS 02, 05, 1 |  | Molded Metal Film High Stability Resistors | | 1 | 05 | | 1 | 1 |
| RCMX 02, 05, 1 |  | Molded Metal Film High Ohmic Value (to 50 MOhm) Resistors | | 1 | 05 | | 1 | 0 |
| Series | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |
|
|  |