VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Metal film>Power 1W to 5W (12 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (13):
  Cross Reference (1)
  Markings (1)
  Ordering Info (1)
  Reference Data (2)
  Tape Info (1)
  Technical Note (2)
  Promotional Material (5)
Resistors, fixed discrete: Metal film - Power 1W to 5W
BrandsVishay Dale, Vishay Draloric, Vishay Sfernice

All 12 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
CCF-2infoMetal FilmIndustrial Power, Flameproof (High Temperature Coating Meets EIA RS-325-A Spec), Small Size, High Power Rating, Excellent High Frequency Characteristics, Low Noise, Low Voltage Coefficient, Tape and Reel PackagingResistors, Fixed10012 4.99 1 M
CCF55, CCF60infoMetal FilmMetal Film Resistors, Industrial, ? 1 % ToleranceResistors, Fixed10011 10 1 M
CPCL, CPCC, CPCP, CPCFinfoMetal FilmWirewound/Metal Film Resistors, Commercial Power, Vertical MountResistors, Fixed52 0 0
0.01 0.01
1 0.1 0.1
500 500
1 501 501
4000 4000
10 150 K 150 K
53 0 0
0.01 0.01
1 0.1 0.1
800 800
1 801 801
5000 5000
10 150 K 150 K
55 0 0
0.01 0.01
1 0.1 0.1
800 800
1 801 801
5000 5000
10 150 K 150 K
CPFinfoMetal FilmIndustrial, Power, Flameproof (High Temperature Coating), High Power Rating, Small Size, Special Filming and Coating Processes, Excellent High Frequency Characteristics, Low Noise, Low Voltage CoefficientResistors, Fixed1000.11 0.1 150 K
0.5
1
5
2 0.1
0.5
1
5
3 0.1
1
8
FPinfoMetal FilmIndustrial, Flameproof, Small Size, Low Cost, Exceptional Frequency Characteristics, Electroplated, Tin-Lead Solder Finish LeadsResistors, Fixed150110001 10 1 M
0032
20002 9 1.5 M
0042 10
0069 2.6
30003 9 1 M
40004 6
50005 7
FP..PinfoMetal FilmPulse Withstanding Protective, Lightning Withstanding Characteristics along with Resistor Functionality, Sharper Fusing Characteristic than the Standard Flameproof Product Line (Fusible), Protects Against Electrical HazardsResistors, Fixed, Fusible11 10 1 M
20069 2.6
9 1.5 M
3 1 M
NKS.infoMetal FilmFusible Type Metal Film Resistors, Fusible resistor for constant current designed for overload protection, Flame retardant coating, Defined switch-off behaviorResistors, Fixed, Fusible1010617 0.1 20
5 1
101.50922 0.1
5 1
RCMAinfoMetal Film, MoldedVery High Stability ResistorsResistors, Fixed250.51 1 2.5 M
150.1 10 1 M
0.5 2.5 M
252 1 5 M
150.1 10 2 M
2.5 M
RCMMinfoMetal Film, MoldedMolded Metal Film ResistorsResistors, Fixed10051 1 2.2 M
2 2.26 M
RCMSinfoMetal Film, MoldedHigh StabilityResistors, Fixed3011 1 332 K
1 M
2.21 M
RCMTinfoMetal Film, MoldedHigh Stability, High TemperatureResistors, Fixed150.51 1 2 M
500.1 10 750 K
25 1 M
150.2 1.5 M
500.5 2 M
152 1 2.5 M
250.1 10 1 M
150.2 2 M
500.5 2.5 M
154 1 5 M
500.1 10 2 M
15 2.5 M
SMM0207infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, High Power Rating, Good Thermal Distribution, Reliable Solderable Terminations to Facilitate Surface MountingResistors, Fixed100210207 0.16 0.91
500.5 1 2.21 M
1 10 M
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account