VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Metal film>Surface mount (8 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (9):
  Markings (1)
  Ordering Info (1)
  Reference Data (1)
  Technical Note (4)
  Promotional Material (2)
Press Releases
Resistors, fixed discrete: Metal film - Surface mount
BrandsVishay Beyschlag, Vishay Draloric

All 8 datasheets shown.
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
NCT 0603, NCU 0805infoMetal FilmLow Ohmic Flat Chip ResistorsResistors, Fixed10050.10603 0.1 0.91
0.125
0805
0.2
NMM0207SIinfoMetal Film, MELFFusible Resistor for Constant Current, Designed for Overload Protection, Flame Retardant Coating, Defined Switch-Off BehaviorResistors, Fixed, Fusible4500100.350207 0.1 0.91
1 47
OCT 0603, OCU 0805infoMetal FilmLead (Pb)-Free High Ohmic Flat Chip ResistorsResistors, Fixed5 11 0
PMM0204infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental ConditionsResistors, Fixed50.10.1250204 100 100 K
10 221 K
SMM0102infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability, Reliable Solderable Terminations to Facilitate Surface MountingResistors, Fixed5010.20102 10 2.21 M
150.1 100 100 K
Zero ohm jumper Zero ohm jumper
SMM0204infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions, Reliable Solderable Terminations to Facilitate Surface MountingResistors, Fixed10050.250204 0.22 10 M
501 0.82
10 1000
150.5 221 K
25 1 M
150.25 22 221 K
25 511 K
150.1 43 221 K
25 511 K
SMM0207infoMetal Film, MELFStable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, High Power Rating, Good Thermal Distribution, Reliable Solderable Terminations to Facilitate Surface MountingResistors, Fixed100210207 0.16 0.91
500.5 1 2.21 M
1 10 M
TCT 0603, TCU 0805, TCA 1206infoMetal FilmTrimmable Flat Chip ResistorsResistors, Fixed100100.10603 10 1 M
0.125
0805
0.2
200.251206
SeriesTechnologyDescriptionTypeTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account