Resistors, fixed discrete: Metal film - Through hole
Brands Vishay BCcomponents, Vishay Dale, Vishay Draloric, Vishay Phoenix, Vishay Sfernice
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
AMW, AMF Metal Film Wirewound/Metal Film Resistors, Commercial Power, Axial Lead Resistors, Fixed 5 0.1 2000
4700
6200
10 K
15 K
100 39 K
51 K
1000 100 K
AMWS Metal Film Wirewound/Metal Film Resistors, Commercial Power, Axial Lead Resistors, Fixed 5 0.1 2400
4700
6800
10 K
CCF-07 Metal Film Industrial, Tape and Reel Packaging, Flame Retardant Epoxy Conformal Coating, Standard 4 Band Color Code Marking Resistors, Fixed 100 2 0.25 10 1 M
200 5 1.1 M 2 M
100 2 0.5 10 1 M
200 5 1.1 M 2 M
CCF-2 Metal Film Industrial Power, Flameproof (High Temperature Coating Meets EIA RS-325-A Spec), Small Size, High Power Rating, Excellent High Frequency Characteristics, Low Noise, Low Voltage Coefficient, Tape and Reel Packaging Resistors, Fixed 100 1 2 4.99 1 M
CCF-50 Metal Film Industrial, Superior Electrical Performance, Flame Retardant Epoxy Conformal Coating, Standard 4 or 5 Band Color Code Marking, Tape and Reel Packaging Resistors, Fixed 100 1 0.33 10 1 M
CMF (Industrial) Metal Film Industrial, Small Size, Conformal Coating, Flame Retardant Epoxy Coating, Controlled Temperature Coefficient, Excellent High Frequency Characteristics, Low Noise, Low Voltage Coefficient Resistors, Fixed 2 0.1 0.49
1 0.5 8 M
15 M
22.1 M
1 8 M
15 M
22.1 M
5 5 M
8 M
0.1 10 500 K
1 1 M
0.1 2.5 M
1 5 M
8 M
10 M
100 0.1
CMF Fusible Metal Film Special Purpose, Fusible, Flameproof (Meets EIA RS-325 Spec), Special Filming and Coating Processes, Tape and Reel Packaging Resistors, Fixed, Fusible 100 1 0.25 4 10 K
0.5 23 K
CPF Metal Film Industrial, Power, Flameproof (High Temperature Coating), High Power Rating, Small Size, Special Filming and Coating Processes, Excellent High Frequency Characteristics, Low Noise, Low Voltage Coefficient Resistors, Fixed 100 0.1 1 0.1 150 K
0.5
1
5
2 0.1
0.5
1
5
3 0.1
1
8
DB.U Metal Film Jumper, Wire Bridges Resistors, Fixed
FP Metal Film Industrial, Flameproof, Small Size, Low Cost, Exceptional Frequency Characteristics, Electroplated, Tin-Lead Solder Finish Leads Resistors, Fixed 150 1 0.5 10 1 M
1 0001
0032
2 0002 9 1.5 M
0042 10
0069 2.6
3 0003 9 1 M
4 0004 6
5 0005 7
7 0007 8
0010
0067 5 19 K
FP..P Metal Film Pulse Withstanding Protective, Lightning Withstanding Characteristics along with Resistor Functionality, Sharper Fusing Characteristic than the Standard Flameproof Product Line (Fusible), Protects Against Electrical Hazards Resistors, Fixed, Fusible 1 0.5 10 1 M
1
2 0069 2.6
9 1.5 M
3 1 M
FRJ Metal Film Industrial, Zero Ohm Jumper Resistor, Provides Low Resistance Circuit Interconnections, Color Band Marking, Flame Retardant Coating, Automatic Insertion Compatible, Tape and Reel Packaging Resistors, Fixed 0.000 10 M
HMA Metal Film Miniature, Power Type Metal Film Resistors, Metal film resistor with high power rating, Stable film structure on special ceramic, For applications in power electronics Resistors, Fixed 50 1 0.8 0207 4.7 511 K
HVR25, HVR37, HVR68 Metal Film High Ohmic (upto 33 Megaohm), High Voltage (upto 10 kV) Metal Film Leaded Resistors Resistors, Fixed 1 1000000. 0.
N Metal Film Spinseal Epoxy Protection, High Reliability Resistors, Fixed
NFR01, NFR02, NFR03 Metal Film Fusible Power Metal Film Leaded Resistors Resistors, Fixed 0 0
5 0.47 1
NKS. Metal Film Fusible Type Metal Film Resistors, Fusible resistor for constant current designed for overload protection, Flame retardant coating, Defined switch-off behavior Resistors, Fixed, Fusible 10 0.4 0207 0.1 20
5 1
10 0.5 0309 0.1
5 1
10 0.7 0414 0.1
5 1
10 1 0617 0.1
5 1
10 1.5 0922 0.1
5 1
NMA....SI Metal Film Fusible Type Metal Film Resistors, Fusible resistor for constant current designed for overload protection, Flame retardant coating, Defined switch-off behavior Resistors, Fixed, Fusible 4500 10 0.35 0.1 0.91
1 47
PR02L, PR2.5L, PR2.5LS Metal Film HID Lamp Metal Film Leaded Resistors Resistors, Fixed 0 0
2
RCMA Metal Film, Molded Very High Stability Resistors Resistors, Fixed 25 0.5 0.125 1 1 M
15 0.1 10 332 K
0.5 1 M
25 0.25 1
15 0.1 10 332 K
0.5 1 M
25 0.5 1 1.5 M
15 0.1 10 750 K
25 1 M
15 0.5 1.5 M
25 0.75 1 2 M
15 0.1 10 750 K
25 1 M
15 0.5 2 M
25 1 1 2.5 M
15 0.1 10 1 M
0.5 2.5 M
25 2 1 5 M
15 0.1 10 2 M
2.5 M
RCME Metal Film, Molded High Frequency Performance Molded Metal film Resistors Resistors, Fixed 10 0.1 0.125 100 750 K
0.25
RCMM Metal Film, Molded Molded Metal Film Resistors Resistors, Fixed 100 2 0.25 1 330 K
5 332 K
0.5 330 K
2 332 K
1 M
5 1 2.2 M
2 2.26 M
RCMS Metal Film, Molded High Stability Resistors, Fixed 30 1 0.125 1 332 K
0.25
1 M
0.5 332 K
1 M
2.21 M
1 332 K
1 M
2.21 M
RCMT Metal Film, Molded High Stability, High Temperature Resistors, Fixed 15 0.5 0.063 1 511 K
0.2 10
25 0.1 49.9 100 K
0.5 511 K
50 0.1 100 100 K
15 0.5 0.125 1 332 K
0.1 10 100 K
25 332 K
15 0.5 0.25 1 1 M
0.1 10 332 K
50 0.5 1 M
15 0.5 1 1.5 M
50 0.1 10 750 K
15 1 M
50 0.5 1.5 M
15 1 1 2 M
50 0.1 10 750 K
25 1 M
15 0.2 1.5 M
50 0.5 2 M
15 2 1 2.5 M
25 0.1 10 1 M
15 0.2 2 M
50 0.5 2.5 M
15 4 1 5 M
50 0.1 10 2 M
15 2.5 M
RMW, RMF Metal Film Wirewound/Metal Film Resistors, Commercial Power, Radial Lead Resistors, Fixed 10 0.22 1.5
0.47
5 1.6 3900
4700
7500
100 39 K
51 K
RMW-L, RMF-L Metal Film Wirewound/Metal Film Resistors, Commercial Power, Radial Lead Resistors, Fixed 10 0.22 1.5
0.47
5 1.6 3900
4700
100 39 K
51 K
SR37 Metal Film Surge Metal Film Leaded Resistor Resistors, Fixed 10 220 10
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)