English   日本語 (Japanese)   简体中文 (Chinese)   
VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoApplicationsCompany Info
Products A-ZResistors, fixed discreteBulk Metal Foil TCR Stability
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Bulk Metal® Foil Resistors

Vishay foil resistors offer exceptional long life reliability and stability versus other types of resistor technology. To learn more, view our 3-minute video demonstration.

Accelerated Life Test
3 minute video demo - accelerated life test of Vishay Bulk Metal Foil resistors


TCR Stability
3 minute video demo - TCR stability of foil resistors versus other resistor technologies


ESD Effect
4 minute video demo - The effect of ESD on three different resistor technologies


PCR Effect
4 minute video demo - The effect of PCR on different resistor technologies


Trimmer Stability
3 minute video demo - Stability performance of different trimmer technologies

TCR Stability

This easily-reproducible three-minute video demonstrates the comparative thermal shock and temperature coefficient of resistance (TCR) performance of three resistor technologies: thick film, thin film, and Bulk Metal Z-Foil technology. Also, because TCR is directly proportional to each technology's overall stability (such as load-life stability, short-term overload, shock and vibration, etc.), TCR can be used as a readily accessible figure of merit for each technology.

 
 

Webinar Presentation

Click here for an evaluation of trimmer technologies with particular focus on precision applications.

 

Featured Literature

Vishay has created the BULK METAL® FOIL COMPLETE RESOURCE GUIDE, which provides an introduction to the technology, seven technical reasons to specify Bulk Metal Foil devices, and product selection guides covering the portfolio of products as well as technical and application notes, and prototype service and contact information. Download this important document, to learn about the advantages of using Bulk Metal Foil products in your application. Click here for the Complete Resource Guide.

Click here to view a brochure highlighting the most popular Vishay foil resistor products.

 

Featured Product

The new CSM2512S resistor uses Bulk Metal® technology to provide a high-precision, current-sensing, power surface-mount, metal strip resistor with improved stability of 0.05 %. Resistance values are from 10 milliohms, rated power is up to 1 W, and TCR is as low as 0 ± 0.15 % ppm/°C. To learn more, click here.

 

Need Small-Quantity Samples Quickly?

 

You can receive small-quantity samples of Vishay foil resistors in only five days. Click here for details.

 

More information on Bulk Metal foil resistors

 

For datasheets, application notes, and additional information, click here to visit the Bulk Metal foil gateway page.

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account