| E102 |  | High Performance Aerospace and Instrumentation Resistors, High Ohmic Value, Small Size | 2 | 0.005 | 0.6 | 150 K | 300 K |
| E102Z |  | Ultra High Precision Bulk Metal® Z-Foil Extended Value Range Resistor, with TCR of 0.2 ppm/°C, PCR of 5 ppm Rated Power, Tolerance to 0.005 %, and Power Rated at 0.6 W | 2 | 0.005 | 0.6 | 150 K | 300 K |
| RNC90Y |  | High Precision QPL Resistor | 5 | 0.005 | 0.6 | 4.99 | 121 K |
| RNC90Z |  | Ultra High Precision QPL Resistor | 2 | 0.01 | 100 |
| RNC90Z (RNC90S) (Z Foil) |  | Bulk Metal® Foil Technology | 2 | 0.01 | 0.6 | 30.1 | 121 K |
| S102C |  | S Series - High Performance Aerospace and Instrumentation Resistors | 2 | 0.005 | 0.4 | 1 | 150 K |
| S102K |  | 1 | 0.6 | 100 K |
| S104D |  | 2 | 1 | 500 K |
| S104K |  | 1 | 0.6 | 300 K |
| 1 |
| S105D |  | 2 | 0.8 | 750 K |
| 1.5 |
| S105K |  | 1 | 0.8 | 500 K |
| 1.5 |
| S106D |  | 2 | 1 | 0.5 | 1 M |
| 2 |
| S106K |  | 1 | 1 | 600 K |
| 2 |
| S555 |  | High Precision Resistor Produced in QPL Product Line | 2 | 0.005 | 0.6 | 1 | 150 K |
| VAR (Z-Foil) |  | Ultra High Precision High Resolution Z-Foil Audio Resistor | 0.05 | 0.01 | 0.4 | 10 | 100 K |
| VCS101 |  | Precision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device | 15 | 0.1 | 1 | 0.005 | 0.25 |
| 1.5 |
| VCS103 |  |
| VCS201 |  | 200 Series Precision Current Sensing Resistors, Conformally Coated | 15 | 0.1 | 1.5 | 0.005 | 0.2 |
| VCS202 |  | 2 | 0.25 |
| VCS232Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.02 | 2 | 0.25 | 500 |
| VCS301 |  | 300 Series Precision Current Sensing Resistors (4-Terminal) | 1.5 | 0.1 | 10 | 0.005 | 0.25 |
| 3 |
| VCS302 |  | 10 |
| 3 |
| VCS331 |  | 1 | 10 | 0.25 | 500 |
| 3 |
| VCS331Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 10 | 0.25 | 500 |
| 3 |
| VCS332 |  | 300 Series Precision Current Sensing Resistors (4-Terminal) | 1 | 0.1 | 10 | 0.25 | 500 |
| 3 |
| VCS332Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 10 | 0.25 | 500 |
| 3 |
| VCS401 |  | Precision, Low Value, Current Sense, Current Shunt Resistors, 4 Lead Kelvin Connected Device | 15 | 0.1 | 1.5 | 0.005 | 0.25 |
| VFP3, VFP4 |  | Hermetically Sealed and Molded Power and Current Sensing Resistors | 2 | 0.01 | 10 | 0.05 | 80 K |
| 3 |
| VFP4Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 10 | 0.25 | 500 |
| 3 |
| VH102K |  | Hermetically Sealed High Precision Resistor | 1 | 0.005 | 0.6 | 1 | 150 K |
| VH102Z (Z Foil) |  | Hermetic Version of the Molded "Z" Series Devices | 0.05 | 0.005 | 0.6 | 10 | 100 K |
| VHA412 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 0.3 | 5 | 150 K |
| VHA412Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 0.3 | 5 | 100 K |
| VHA414 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 0.5 | 5 | 335 K |
| VHA414Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 0.5 | 5 | 200 K |
| VHA512 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 0.75 | 5 | 500 K |
| VHA512Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 0.75 | 5 | 300 K |
| VHA516-4 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 1 | 5 | 668 K |
| VHA516-4Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 1 | 5 | 400 K |
| VHA516-5 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 1.25 | 5 | 835 K |
| VHA516-5Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 1.25 | 5 | 500 K |
| VHA516-6 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 1.5 | 5 | 1 M |
| VHA516-6Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 1.5 | 5 | 600 K |
| VHA518-10 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 2.5 | 5 | 1.67 M |
| VHA518-10Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 2.5 | 5 | 1 M |
| VHA518-11 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 2.5 | 5 | 1.84 M |
| VHA518-11Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 2.5 | 5 | 1.1 M |
| VHA518-7 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 1.75 | 5 | 1.17 M |
| VHA518-7Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 1.75 | 5 | 700 K |
| VHA518-8 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 2 | 5 | 1.34 M |
| VHA518-8Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 2 | 5 | 800 K |
| VHA518-9 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 2.25 | 5 | 1.5 M |
| VHA518-9Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 2.25 | 5 | 900 K |
| VHP100 |  | Ultra High Precision Hermetically Sealed Resistor with Almost Zero TCR | 0.6 | 0.005 | 0.3 | 100 | 150 K |
| VHP101 |  | 0.3 |
| VHP102 |  | 0.6 |
| VHP103 |  | 0.3 |
| VHP202 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 0.3 | 5 | 150 K |
| VHP202J |  |
| VHP202Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 0.3 | 5 | 100 K |
| VHP202ZJ |  |
| VHP203 (Z-Foil) |  | Hermetically Sealed Miniature Ultra High Precision Z-Foil Technology Resistors with TCR of 0.05 ppm/°C, Tolerance of ± 0.001 % and Load Life Stability of ± 0.005 %, Unaffected by Humidity | 0.05 | 0.001 | 0.3 | 5 | 100 K |
| VHP3, VHP4, VPR247 |  | Hermetically Sealed and Molded Power and Current Sensing Resistors | 2 | 0.01 | 10 | 0.05 | 80 K |
| 3 |
| VHP4Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 10 | 0.25 | 500 |
| 3 |
| VHS102 |  | Hermetically Sealed High Precision Resistor | 2 | 0.005 | 0.6 | 1 | 150 K |
| VHS555 |  | Hermetically Sealed High Precision Resistor Produced in QPL Product Line |
| VHZ555 (Z Foil) |  | Hermetic Version of the Molded "Z" Series Devices | 0.05 | 0.005 | 0.6 | 4.99 | 121 K |
| VMTA55 |  | Tubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ) | 4 | 0.01 | 0.2 | 5 | 30 K |
| VMTB60 |  | 0.25 | 60 K |
| VPR220 |  | Precision Foil Power Resistors in TO-220 Configuration, 4 Lead Kelvin Connected Device - Highly Recommended for Precision Applications ≤ 100Ω | 2 | 0.01 | 1.5 | 5 | 10 K |
| 8 |
| VPR220Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 1.5 | 5 | 10 K |
| 8 |
| VPR221 |  | Precision Foil Power Resistors in TO-220 Configuration, 4 Lead Kelvin Connected Device - Highly Recommended for Precision Applications ≤ 100Ω | 2 | 0.01 | 1.5 | 0.5 | 500 |
| 8 |
| VPR221Z (Z-Foil) |  | Ultra High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 1.5 | 0.5 | 500 |
| 8 |
| VPR247Z (Z Foil) |  | High Precision Power Current Sense Resistors Z-based | 0.05 | 0.01 | 10 | 0.25 | 500 |
| 3 |
| VPR5 |  | Current Sensing Resistor (Direct Replacement for Certain Wirewounds) | 2 | 0.01 | 5 | 1 | 100 K |
| VPR7 |  | 7 |
| VRM 6.35mm x 25.4mm |  | Industrial Miniature Precision Resistor | 4 | 0.01 | 0.25 | 5 | 50 K |
| VSA101 |  | Ultra High Precision Axial Z-Foil Resistor with TCR of ? 0.05 ppm/°C, PCR of 5 ppm at Rated Power, Tolerance of ± 0.005 % and Load Life Stability of ± 0.005 % | 0.05 | 0.005 | 0.6 | 10 | 100 K |
| VSR, VSRJ |  | VSR Series - Industrial Precision Resistors | 4 | 0.01 | 0.2 | 100 K | 150 K |
| 0.25 | 1 | 100 K |
| VSR4 |  | 200 K | 500 K |
| 0.5 | 1 | 200 K |
| VSR5 |  | 0.4 | 400 K |
| 0.75 | 400 K | 750 K |
| VSR6 |  | 0.5 | 0.5 | 400 K |
| 1 | 400 K | 1 M |
| VTA52 |  | Tubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ) | 4 | 0.01 | 1 | 5 | 500 K |
| VTA53 |  | 0.66 | 300 K |
| VTA54 |  | 0.5 |
| VTA55 |  | 0.3 | 150 K |
| VTA56 |  | 0.25 |
| Z201 (Z-Foil) |  | Ultra High Performance Aerospace and Instrumentation Molded Resistor - Drop-in replacement for S102C | 0.05 | 0.005 | 0.6 | 10 | 100 K |
| Z202 (Z-Foil) |  | Ultra High Precision Molded Resistor - Miniature version of Z201 resistor | 0.05 | 0.01 | 0.25 | 5 | 30 K |
| Z555 (Z Foil) |  | Ultra High Precision Resistor Produced in QPL Product Line | 0.05 | 0.005 | 0.6 | 4.99 | 121 K |
| Series | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |