VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-ZResistors, fixed discreteBulk Metal Foil VAR
Contact information for:
Distributors
Sales Representatives
Sales Offices

New Ultra-High-Precision, High-Resolution Z-Foil Audio Resistor (VAR)

The Key Benefits:

  • Special "naked Z-foil resistor" design, without molding or encapsulation, adds an additional dimension for reducing signal distortion and increasing clarity in signal processing
  • Low typical TCR of ±0.2 ppm/°C from -55 °C to +125 °C, +25 °C ref.
  • Excellent PCR ("ΔR due to self heating") of 5 ppm at rated power
  • Absolute tolerance of 0.01 %
  • Low current noise of < -40 dB.
  • Low voltage coefficient of < 0.1 PPM per volt
  • Resistance range of 10 Ω to 100 kΩ, with any value at any tolerance available through calibration
  • Offers the utmost in ESD immunity, withstanding electrostatic discharges exceeding 25 kV, for increased reliability

The Key Applications:

  • Differential amplifiers, power supplies, and as feedback, loading, and gain resistors in high-precision amplifiers, high-end speaker systems and audio circuits, transducers, and high-fidelity audio amplifiers

The News:

Vishay's New Ultra-High-Precision, High-Resolution Z-Foil Audio Resistor Features a Special Design Without Molding or Encapsulation to Reduce Signal Distortion and Increase Clarity in Signal Processing

Vishay Intertechnology, Inc. (NYSE: VSH) announces a new ultra-high-precision Z-Foil audio resistor that features a special design for increased clarity. The device provides a low typical TCR of ±0.2 ppm/°C from -55 °C to +125 °C, +25 °C ref., an excellent PCR ('ΔR due to self heating") of 5 ppm at rated power, an absolute tolerance of 0.01 %, and current noise of < -40 dB.

  • Built on Vishay's Bulk Metal® Z-foil technology, the device provides a combination of low noise and low inductance/capacitance, making it unrivalled for applications requiring distortion-free properties
  • Offers a fast rise time of 1.0 ns without ringing
  • Features a non-inductive (< 0.08 µH), non-hot-spot design
  • Available with lead (Pb)-free or tin/lead alloy terminal finishes

Key Device Specifications:

  • Typical TCR of ±0.2 ppm/°C from -55 °C to +125 °C, +25 °C ref.
  • PCR ("ΔR due to self heating") of 5 ppm at rated power
  • Absolute tolerance of 0.01 %
  • Current noise of < -40 dB
  • Load-life stability of ±0.01 % for 2000 hours at +70 °C
  • Voltage coefficient of < 0.1 PPM per volt
  • Thermal EMF of < 0.05 µV/°C
  • Resistance range of 10 Ω to 100 kΩ
  • Rise time of 1.0 ns
  • ESD protection > 25 kV

The Perspective:

The new Vishay audio resistor (VAR), built on Vishay's Bulk Metal® Z-foil technology, provides a combination of low noise and low inductance/capacitance, making it unrivalled for applications requiring distortion-free properties. Its special "naked Z-foil resistor" design, without molding or encapsulation, adds an additional dimension for reducing signal distortion and increasing clarity in signal processing.

Availability:

Samples and production quantities of the new VAR are available now, with lead times of 72 hours for samples, and three weeks for standard orders.

Worldwide Technical and Sales Contact:
foil@vishay.com


Product Sheet

 

Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account