|
The Key Applications:
- High-precision instrumentation amplifiers, bridge networks, differential amplifiers, and ratio arms in bridge circuits for
ultra-stable and high-reliability products, such as medical, test, and military equipment
The News:
Vishay's New VFCD1505 Ultra-High-Precision Z-Foil Surface-Mount Flip Chip Voltage Divider Combines a Low Absolute TCR
of ±0.05 ppm/°C, TCR Tracking of 0.1 ppm/°C, Load Life Stability Ratio of ±0.005 %, and PCR Tracking of 5
ppm at Rated Power
Vishay Intertechnology, Inc. (NYSE: VSH) announces the new VFCD1505 surface-mount flip chip voltage divider, which provides a
low absolute TCR of ±0.05 ppm/°C from 0 °C to +60 °C and ±0.2 ppm/°C from 55 °C to +125 °C,
+25 °C Ref., an excellent PCR tracking ("ΔR due to self heating") of ±5 ppm at rated power, and a load life
stability ratio of ±0.005 %.
Provides tight tolerance matching of ±0.01 % (available down to ±0.005 %) and TCR tracking of 0.1 ppm/°C
between two resistors simultaneously etched on one piece of foil on a common substrate
The new voltage divider is built on Vishay.s breakthrough "Z- foil" technology, which provides a significant reduction of the
resistive component's sensitivity to ambient temperature variations (TCR) and applied power changes (PCR)
Z-Foil improves stability by an order of magnitude compared to any other resistor technology, allowing designers to guarantee
a high degree of accuracy in fixed-resistor applications
The Perspective:
Built on Vishay's Z-foil technology, the new VFCD1505 surface-mount flip chip voltage divider provides a low absolute TCR of
±0.05 ppm/°C from 0 °C to +60 °C and ±0.2 ppm/°C from 55 °C to +125 °C, +25 °C Ref.,
and an excellent PCR tracking ("ΔR due to self heating") of ±5 ppm at rated power between two resistors
simultaneously etched on one piece of foil on a common substrate. For designers, the electrical specifications of this integrated
construction offer improved performances and better real estate utilization over discrete resistors and matched pairs.
Availability:
Samples and production quantities of the VFCD1505 voltage divider are available now, with lead times of 72 hours for samples,
and three weeks for standard orders.
Worldwide Technical Support and Sales Contacts:
foil@vishay.com
Product Page
|