VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsCompany Info
Products A-Z:Resistors, fixed discrete>Metal oxide (4 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (4):
  Reference Data (1)
  Tape Info (1)
  Promotional Material (2)
Resistors, fixed discrete: Metal oxide
TechnologyMetal Oxide
TypeResistors, Fixed
BrandsVishay Dale, Vishay Draloric

All 4 datasheets shown.
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
RDXinfoMetal Oxide Resistors, Special Purpose, Special Purpose, High Voltage, Ratio Divider, Available with leads and/or mounting lugs in any required combination1002 2000 2000 M
3000 10000 M
4000
5000
6000
7000
RJUinfoSpecial Purpose, High Voltage, Ultra High Value, Tab Terminal (Style 3) or Ferrule Terminal (Style 4), Blue Flameproof Coating1001 1000 1000 M
100 K
SXAinfoStandard Metal Oxide Resistors, Rugged metal oxide film, High temperature coating, Used in applications with high endurance demands30020.7 1 9.53
10 100 K
1 1 9.53
10 100 K
1.5 1 9.53
10 100 K
2 1 9.53
10 100 K
4 68 K
WK / WRinfoHigh Power Metal Oxide Resistors, Rugged metal oxide film, High temperature coating, non-inflammable100510207 0.18 10 M
2 1 1 M
501 4.7
200520414 0.18 10 M
2 1 1 M
530617 0.22 560 K
2 1 100 K
540922 0.22
2 1 68 K
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account