Resistors, Discrete - CECC/EN
|
Series
|
Type
|
Description
|
Typical TCR
(ppm/C) |
Min. Tolerance
(%) |
Power
(W) |
Case
(EIA & Mil)
|
Resistance Min.
(Ω) |
Resistance Max.
(Ω) |
|---|---|---|---|---|---|---|---|---|
| Resistors, Fixed | Axial Vitreous Wirewound Resistors | See datasheet | 2 | 17 | G270947 | 0.20 | 120 K | |
| Resistors, Fixed | Axial Vitreous Wirewound Resistors | See datasheet | 2 | 4 | G220414 | 0.10 | 10 K | |
| Resistors, Fixed | Axial Vitreous Wirewound Resistors | See datasheet | 2 | 7 | G240719 | 0.10 | 39 K | |
| Resistors, Fixed | Axial Vitreous Wirewound Resistors | See datasheet | 2 | 13 | G260933 | 0.15 | 68 K | |
| Resistors, Fixed | High Frequency Thin Film Leaded Resistors | 1 | 0 | 1.5 | 470 | |||
| Resistors, Fixed | Leaded Metal Film Resistors with Established Reliability | 1 | ||||||
| Resistors, Fixed | Precision Thin Film Leaded Resistors | 10 | 1 M | |||||
| Resistors, Fixed | Precision Thin Film Leaded Resistors | 22 | 332 K | |||||
| Resistors, Fixed | Precision Thin Film Leaded Resistors | 22 | 1.5 M | |||||
| Resistors, Fixed | Professional Leaded Resistors | 5 | 0.22 | 10 M | ||||
| Resistors, Fixed | Professional Leaded Resistors | 5 | 0.22 | 22 M | ||||
| Resistors, Fixed | Precision Thin Film Chip Resistors Superior Moisture Resistivity | 0.1 | ||||||
| Resistors, Fixed | Professional Thin Film Chip Resistors Superior Moisture Resistivity | 1 | ||||||
| Resistors, Fixed | Thin Film Chip Resistors with Established Reliability | 1 | ||||||
| Resistors, Fixed | Precision Thin Film Chip Resistors | 0.25 | ||||||
| Resistors, Fixed | Professional Thin Film Chip Resistors | 1 | ||||||
| Resistors, Fixed | Precision Wide Terminal Thin Film Chip Resistor | 0.1 | ||||||
| Resistors, Fixed | Professional Wide Terminal Thin Film Chip Resistor | 1 | ||||||
| Resistors, Fixed | Professional High Temperature MELF Resistors | 1 | 47 | 100 K | ||||
| Resistors, Fixed | High Frequency MELF Resistors | 50 | 1 | 0.25 | 0204 | 1.5 | 475 | |
| Resistors, Fixed | High Frequency MELF Resistors | 50 | 1 | 0.4 | 0204 | 1.5 | 475 | |
| Resistors, Fixed | High Frequency MELF Resistors | 50 | 2 | 0.2 | 0102 | 6.8 | 470 | |
| Resistors, Fixed | High Frequency MELF Resistors | 50 | 2 | 0.3 | 0102 | 6.8 | 470 | |
| Resistors, Fixed | High Frequency MELF Resistors | 50 | 2 | 0.4 | 0207 | 6.8 | 470 | |
| Resistors, Fixed | High Frequency MELF Resistors | 50 | 2 | 1 | 0207 | 6.8 | 470 | |
| Resistors, Fixed | MELF Resistors with Established Reliability | 1 | ||||||
| Resistors, Fixed | Precision MELF Resistors | 0.25 | ||||||
| Resistors, Fixed | Professional MELF Resistors | 5 | ||||||
| Resistors, Fixed | Professional MELF Resistors | 5 | 0.22 | 2.21 M | ||||
| Resistors, Fixed | Professional MELF Resistors | 5 | 0.22 | 10 M | ||||
| Resistors, Fixed | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions | 5 | 0.1 | 0.125 | 0204 | 100 | 100 K | |
| Resistors, Fixed | Stable Metal Film on High Quality Ceramic, Force Fitted Steel Caps, Tin Plated on Nickel Barrier, Excellent Stability at Different Environmental Conditions | 10 | 0.1 | 0.125 | 0204 | 100 | 221 K | |
| Resistors, Fixed | Molded Metal Film Resistors | 50 | 5 | 0.5 | 1 | 330 K | ||
| Resistors, Fixed | Molded Metal Film Resistors | 50 | 2 | 0.5 | 1 | 1 M | ||
| Resistors, Fixed | Molded Metal Film Resistors | 50 | 2 | 1 | 1 | 2.26 M | ||
| Resistors, Fixed | Molded Metal Film Resistors | 2 | 5 | 1 | 1 | 2.2 M | ||
| Resistors, Fixed | Molded Metal Film Resistors | 50 | 2 | 0.25 | 1 | 330 K | ||
| Resistors, Fixed | Molded Metal Film Resistors | 50 | 5 | 0.25 | 1 | 332 K | ||
| Resistors, Fixed | Molded Metal Film Resistors | 50 | 2 | 0.5 | 1 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.1 | 0.25 | 10 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.5 | 0.25 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 0.5 | 1 | 1.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.1 | 0.5 | 10 | 750 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.1 | 0.5 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.5 | 0.5 | 10 | 1.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 1 | 1 | 2 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.1 | 1 | 10 | 750 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.1 | 1 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.2 | 1 | 10 | 1.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 2 | 1 | 2.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.1 | 2 | 10 | 1 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.2 | 2 | 10 | 2 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.5 | 2 | 10 | 2.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 4 | 1 | 5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.1 | 4 | 10 | 2 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.1 | 4 | 10 | 2.5 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.1 | 0.125 | 10 | 100 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.1 | 0.125 | 10 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.2 | 0.063 | 10 | 511 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.5 | 1 | 10 | 2 M | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.1 | 0.063 | 49.9 | 100 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 25 | 0.5 | 0.063 | 49.9 | 511 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 50 | 0.1 | 0.063 | 100 | 100 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 0.125 | 1 | 332 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 0.063 | 1 | 511 K | ||
| Resistors, Fixed | Molded Metal Film High Stability (< 0.25 % after 1000 h) High Temperature (up to 175 °C) Precision Resistors | 15 | 0.5 | 0.25 | 1 | 1 M | ||
| Resistors, Fixed | Heatsink Encased Wirewound Power Resistors | 50 | 0.5 | 5 | 10 m | 12 K | ||
| Resistors, Fixed | Heatsink Encased Wirewound Power Resistors | 0.5 | 50 | 6 m | 130 K | |||
| Resistors, Fixed | Heatsink Encased Wirewound Power Resistors | 50 | 0.5 | 10 | 6 m | 20 K | ||
| Resistors, Fixed | Heatsink Encased Wirewound Power Resistors | 0.5 | 25 | 6 m | 62 K | |||
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.5 | 0.33 | 1206 | 100 | 1 M | |
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.1 | 0.33 | 1206 | 500 | 1 M | |
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.1 | 0.125 | 0505 | 500 | 260 K | |
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.5 | 0.125 | 0505 | 100 | 260 K | |
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.1 | 0.125 | 0603 | 500 | 260 K | |
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.5 | 0.125 | 0603 | 100 | 260 K | |
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.1 | 0.2 | 0805 | 500 | 300 K | |
| Resistors, Fixed | CECC 40401-010 Qualified Thin Film Resistor Chip | 10 | 0.5 | 0.2 | 0805 | 100 | 300 K | |
| Resistors, Fixed | Enamelled Wirewound Power Resistors Axial Leads | 75 | 1 | 6 | 0.1 | 27 K | ||
| Resistors, Fixed | Enamelled Wirewound Power Resistors Axial Leads | 75 | 1 | 7 | 0.1 | 27 K | ||
| Resistors, Fixed | Enamelled Wirewound Power Resistors Axial Leads | 75 | 1 | 4.5 | 0.1 | 16 K | ||
| Resistors, Fixed | Enamelled Wirewound Power Resistors Axial Leads | 75 | 1 | 2.6 | 0.1 | 10 K | ||
| Resistors, Fixed | Enamelled Wirewound Power Resistors Axial Leads | 75 | 1 | 25.8 | 0.68 | 100 K | ||
| Resistors, Fixed | Enamelled Wirewound Power Resistors Axial Leads | 75 | 1 | 21 | 0.68 | 100 K | ||
| Resistors, Fixed | Enamelled Wirewound Power Resistors Axial Leads | 75 | 1 | 21 | 0.47 | 62 K | ||
| Resistors, Fixed | Enamelled Wirewound Power Resistors Axial Leads | 75 | 1 | 9.5 | 0.47 | 62 K | ||
| Resistors, Fixed | Enamelled Wirewound Power Resistors Axial Leads | 75 | 1 | 9.5 | 0.33 | 36 K | ||
| Resistors, Fixed | Enamelled Wirewound Power Resistors Axial Leads | 75 | 1 | 7 | 0.33 | 36 K | ||
| Resistors, Fixed | Enamelled Wirewound Power Resistors Axial Leads | 75 | 1 | 6 | 0.1 | 39 K |