All 13 datasheets shown.
Series Technology Description Type Typical TCR (ppm/C) Min. tolerance (%) Power (W) Case (EIA & Mil) Resistance (min) (Ohms) Resistance (max) (Ohms)
CMF (Military RN and RL) info PDF icon
datasheet
Metal Film Metal Film Resistors, Military, MIL-R-10509 Qualified, Precision, Type RN, Military, MIL-PRF-22684 Qualified, Type RL Resistors, Fixed 0.125 10 301 K
0.25 10 1 M
0.5 2 M
0.75
0.25
0.5
E/H (Military M/D55342) info PDF icon
datasheet
Thin Film QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface Mount Chip Resistors, Fixed 25 0.1 50.0 M55342/01 20 150 K
125.0 M55342/02 301 K
200.0 M55342/03 10 649 K
150.0 M55342/04 1.69 M
225.0 M55342/05 3.16 M
150.0 M55342/06 475 K
250.0 D55342/07 1.5 M
800.0 M55342/08 4.02 M
1000.0 M55342/09 6.19 M
500.0 M55342/10 49.9 1 M
50.0 M55342/11 20 100 K
100.0 M55342/12 10 261 K
ERC (Military RNC/RNR) info PDF icon
datasheet
Metal Film Metal Film Resistors, Military/Established Reliability, MIL-PRF-55182 Qualified, Precision, Type RNC, Characteristics J, H, K Resistors, Fixed 0.25 10 3.01 M
0.1 2 M
0.05 796 K
0.75
0.5
0.25
0.125
0.75 10 3.01 M
0.5
2.01 M
0.1
0.25 10 2 M
0.125
0.1 796 K
ERH, ENH info PDF icon
datasheet
Wirewound Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level Resistors, Fixed 1 20.0 0.1 12.1 K
8.0
3.0 3320
5.0
10.0 39.2 K
30.0
10.0 5620
6.0
3.0 1 1650
5.0
10.0 2800
6.0
10.0 4990
30.0
20.0 6040
8.0
ERL (Military RLR) info PDF icon
datasheet
Metal Film Metal Film Resistors, Military/Established Reliability, MIL-PRF-39017 Qualified, Type RLR Resistors, Fixed 100 1 0.125 4.7 301 K
0.25 1 9.76
0.5 4.3 3.01 M
1.0 1 2.7 M
ESS, ESN, EGS, EGN info PDF icon
datasheet
Wirewound Wirewound Resistors, Military/Established Reliability MIL-PRF-39007 Qualified, Type RWR, R Level Resistors, Fixed 0.5 1.0 0.1 1000
2.0 12.1 K
5.0
7.0 12.4 K
2.0 1300
1580
10.0 19.6 K
3.0 2050
2.0 3160
10.0 39.2 K
3.0 4120
1.0 499
2.0 6040
5.0
7.0 6190
2.0 649
0.1 1.0 0.499 1000
2.0 12.1 K
5.0
7.0 12.4 K
2.0 1300
1580
10.0 19.6 K
3.0 2050
2.0 3160
10.0 39.2 K
3.0 4120
1.0 499
2.0 6040
5.0
7.0 6190
2.0 649
G, GN info PDF icon
datasheet
Wirewound Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated Resistors, Fixed 0.0 - 0
0.1 1000
0.499
0.1 3400
0.499
1 1000
0.1 4900
0.499 1300
4900
1 1300
0.1 2740
0.499
0.1 10.4 K
0.499
1 2740
0.1 24.5 K
0.499 6500
0.1 95.2 K
0.499 25.7 K
0.1 32.3 K
0.499 8600
HDN (Military RNR/RNN) info PDF icon
datasheet
Metal Film Metal Film Resistors, Military/Established Reliability, Hermetically-Sealed, MIL-PRF-55182 Qualified, Precision, Type RNR, Characteristics E and C Resistors, Fixed 1.0 1.21 M
0.25 24.9 4.99 M
0.125 10
1 49.9
0.1 10 1.21 M
2.0
0.75 24.9 4.99 M
0.5
0.25 10
1 49.9
0.125 10 1.21 M
LVR info PDF icon
datasheet
Wirewound Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead Resistors, Fixed 1 3.0 0.005 0.2
5.0 0.3
1.0 0.01 0.1
3.0 0.2
5.0 0.3
10.0 0.8
RCWPM (Military M/D55342) info PDF icon
datasheet
Thick Film Thick Film Chip resistors, Military/Established reliability MIL-PRF-55342 Qualified, Type RM Resistors, Fixed 2 0.1 1 5.65
0.15
0.2
0.225
0.25
0.5
0.8
1.0
0.04 9.11
0.05
0.125
RCWPM Jumper (Military M32159) info PDF icon
datasheet
Thick Film Thick Film Chip Resistor, Zero Ohm Jumper, Military/Established Reliability MIL-PRF-32159 Qualified, Type RCZ Resistors, Fixed 0.05
0.1
0.2
0.15
0.225
0.25
0.8
1.0
0.5
0.04
0.07
0.035
RH, NH info PDF icon
datasheet
Wirewound Wirewound Resistors, Military, MIL-PRF-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount Resistors, Fixed 0.5 4450
0.10 5620
0.01 47.1 K
0.05 16.69 K
0.1
0.5 12.7 K
1.0 1650
0.05 12.75 K
3270
0.1
0.5 2320
0.10 3320
0.02 24.5 K
0.05 8600
0.1
0.5 6750
0.1 5540
0.05
23.5 K
1.0 2800
0.5 25.7 K
0.1 32.99 K
0.05
0.01 95.2 K
0.10 12.1 K
0.5 9090
0.1 12.8 K
0.05
47.6 K
1.0 6040
0.5 73.4 K
0.1 96 K
0.05
0.01 273 K
0.10 39.2 K
0.5 26 K
0.1 36.7 K
0.05
136 K
1.0 19.6 K
0.5 90 K
0.1
0.05
29.4 K
0.5 37.5 K
0.1
0.05
1.0 14.7 K
0.5 116 K
0.1
0.05
0.10 35.7 K
0.5 48.5 K
0.1
0.05
1.0 17.4 K
RS, NS info PDF icon
datasheet
Wirewound Wirewound Resistors, Military, MIL-PRF-26 Qualified, Type RW, Precision Power, Silicone Coated Resistors, Fixed 0.5 0.75 0.1 4900
0.4 3400
0.05 10.0
0.25 0.1 273 K
7.0 154 K
0.05 5.0
0.25 0.1 95.2 K
0.05
0.25 2.5 0.1 32.3 K
0.05 3.0
0.25 0.1 24.5 K
18.74 K
4.0 47.1 K
1.0 0.499 6850
0.05
0.25 0.499 10.4 K
0.75 4900
0.4 3400
0.05 10.0 73.4 K
7.0 41.4 K
5.0 25.7 K
2.5 8600
3.0 6500
4490
4.0 12.7 K
0.1 1.0 1670
2740
0.75 1300
0.4 1000
0.05 1.0 1 1320
2740
0.75 1300
0.4 1000
0.5 1.0 0.1 10.4 K
2740
6850
3.0 6490
5.0 24.3 K
10.0 71.5 K
10 32.3 K
2000
0.25 95.2 K
10 8200
0.25 273 K
10 20 K
0.05 1 1000
1300
2740
1320
5.5 0.499 12.7 K
4490
3.75 6500
3.25 8600
6.5 0.499 25.7 K
9.0 0.499 41.4 K
13.0 73.4 K
11.0
0.1 0.499 1000
1300
2740
1670
6500
25.7 K
73.4 K
0.25 3400
4900
10.4 K
6850
5.5 0.1 47.1 K
18.74 K
3.75 24.5 K
3.25 32.3 K
6.5 95.2 K
9.0 154 K
13.0 273 K
0.5 3400
4900
10.4 K
2740
6850
6490
24.3 K
71.5 K
10 3.0 2000
6.5 8200
11.0 20 K