VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Military/ESA >Power 0.5W or below (2 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (7):
  Approval Documents (1)
  Ordering Info (1)
  Tape and Reel Info (1)
  Technical Note (1)
  Promotional Material (3)
Press Releases
Resistors, fixed discrete: Military/ESA - Power 0.5W or below
TypeResistors, Fixed
BrandsVishay Sfernice, Vishay Thin Film

All 2 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
E/HinfoThin FilmQPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H 2510.025 20 301 K
0.1 100
10.05 10 475 K
649 K
100 20 301 K
0.1 100
25 475 K
649 K
10010.07 20 160 K
0.1 100
10.1 10 475 K
649 K
25 1 M
1000.1 100 475 K
649 K
25 1 M
10.125 10
0.1 100
10010.15 10
0.1 100
2510.2 10 1.75 M
0.1 100
10010.225 10
0.1 100
10.25 10 1 M
25 50
1000.1 100
2510.4 10 2 M
0.1 100
10.5 10 3 M
100 50 1 M
0.1 100
25 3 M
PHRinfoThin Film, ChipVery High Precision, Very High Stability, Thin Film Chip Resistors100.010.10603 50 200 K
0.1250805 250 K
0.251206 1 M
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account