VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Military/ESA >Power 0.25W or below (3 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (10):
  Approval Documents (1)
  Ordering Info (2)
  Reference Data (1)
  Tape and Reel Info (1)
  Technical Note (1)
  Promotional Material (4)
Press Releases
Resistors, fixed discrete: Military/ESA - Power 0.25W or below
TypeResistors, Fixed
BrandsVishay Dale, Vishay Sfernice, Vishay Thin Film

All 3 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
E/HinfoThin FilmQPL Wraparound Thin Film, MIL-R-55342 Characteristic E & H 2510.025 20 301 K
0.1 100
10.05 10 475 K
649 K
100 20 301 K
0.1 100
25 475 K
649 K
10.07 20 160 K
0.1 100
10010.1 10 475 K
649 K
25 1 M
1000.1 100 475 K
649 K
25 1 M
10.125 10
0.1 100
10010.15 10
0.1 100
2510.2 10 1.75 M
0.1 100
10010.225 10
0.1 100
10.25 10 1 M
25 50
0.1 100
PHRinfoThin Film, ChipVery High Precision, Very High Stability, Thin Film Chip Resistors50.010.10603 50 200 K
0.1250805 250 K
0.251206 1 M
RCWPMinfoThick Film, ChipMilitary/Established Reliability MIL-R-55342/2/3/4/5/6/7/8/9/10 Qualified, Type RM, Verified Failure Rate, Termination B (Solderable Wraparound Terminations)100.055 5.6 470 K
1 10 464 K
2 470 K
100.070603 5.6 1 M
1 10
100.15100 5.6
1 10
10 5.6
1 10
100.155150 5.6 4.7 M
1 10 1 M
2 4.7 M
100.2257225 5.6 15 M
1 10 2 M
2 15 M
100.251206 5.6 1 M
1 10
5.62 M
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Case (EIA & Mil)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account