VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Military/ESA >Through hole (5 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (10):
  Cross Reference (1)
  General Information (1)
  Ordering Info (4)
  Selector Guide (1)
  Promotional Material (3)
Resistors, fixed discrete: Military/ESA - Through hole
TypeResistors, Fixed
BrandVishay Dale

All 5 datasheets shown.
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Resistance (min) (Ohms)Resistance (max) (Ohms)
ESS, ESN, EGS, EGNinfoWirewoundWirewound Resistors, Military/Established Reliability MIL-PRF-39007 Qualified, Type RWR, R Level 0.1 499
649
1000
1300
1580
2050
3160
4120
6040
6190
12.1 K
12.4 K
19.6 K
39.2 K
0.499 499
649
1000
1300
1580
2050
3160
4120
6040
6190
12.1 K
12.4 K
19.6 K
39.2 K
G, GNinfoWirewoundMilitary, MIL-R-26 Qualified, Type RW, Precision Power, Silicone Coated, Complete Welded Construction, High Temperature Silicone Coated and Molded, Available in Non-Inductive Styles (Type GN)200.5 0.1 1000
2740
3400
4900
10.4 K
0.25 24.5 K
32.3 K
95.2 K
0.1 0.499 1000
1300
2740
0.25 3400
4900
0.05 6500
8600
0.25 10.4 K
0.05 25.7 K
1 1000
1300
2740
LVRinfoWirewoundWirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead 0.005 0.2
0.3
0.01 0.1
0.2
0.3
0.8
RH, NHinfoWirewound, Aluminum Housed, Chassis MountMilitary, MIL-R-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount, Standard (RH) or Non-Inductive (NH) Winding, High Stability at Conventional Power Ratings, Complete Welded Construction1001 0.01 47.1 K
95.2 K
273 K
0.02 24.5 K
0.5 0.05 3270
5540
8600
1 12.75 K
0.5 12.8 K
16.69 K
1 23.5 K
29.4 K
0.5 32.99 K
36.7 K
37.5 K
1 47.6 K
0.5 48.5 K
90 K
96 K
116 K
1 136 K
0.25 0.1 3270
1 3320
0.25 5540
1 5620
0.25 8600
1 12.1 K
0.25 12.8 K
16.69 K
32.99 K
1 35.7 K
0.25 36.7 K
37.5 K
1 39.2 K
0.25 48.5 K
90 K
96 K
116 K
0.05 0.5 2320
4450
6750
9090
12.7 K
25.7 K
26 K
37.5 K
48.5 K
73.4 K
90 K
116 K
1 1 1650
2800
6040
14.7 K
17.4 K
19.6 K
RS, NSinfoWirewoundMilitary, MIL-R-26 Qualified, Type RW, Silicone Coated, Complete Welded Construction, High-temperature Silicone Coating, Meets Applicable Requirements of MIL-R-26, Available in Non-Inductive Styles (NS) with Aryton-Perry Winding200.25 0.1 32.3
0.5 950
10 2000
0.5 2740
3400
4900
6490
6850
10 8200
0.5 10.4 K
0.25 18.74 K
10 20 K
0.5 24.3 K
0.25 24.5 K
0.5 32.3 K
0.25 47.1 K
0.5 71.5 K
0.25 95.2 K
154 K
273 K
0.1 0.499 1000
1300
1670
2740
0.25 3400
0.05 4490
0.25 4900
0.05 6500
6800
0.25 6850
0.05 8600
0.25 10.4 K
0.05 12.7 K
0.1 25.7 K
0.05 41.4 K
73.4 K
1 1000
1300
1320
2740
4.99 25.7 K
SeriesTechnologyDescriptionTypical TCR (ppm/C)Min. tolerance (%)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account