Resistors, fixed discrete: Military/ESA - Wirewound
Type Resistors, Fixed
Brands Vishay Dale, Vishay Sfernice
Note: sorting and filtering requires JavaScript, which is currently disabled in your browser.
Series Technology Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Resistance (min) (Ohms) Resistance (max) (Ohms)
ERH, ENH Wirewound Wirewound Resistors, Military/Established Reliability MIL-PRF-39009 Qualified, Type RER, R Level 0 1000. 33200000.
56200000.
121000000.
392000000.
10000. 16500000.
28000000.
49900000.
60400000.
ESS, ESN, EGS, EGN Wirewound Wirewound Resistors, Military/Established Reliability MIL-PRF-39007 Qualified, Type RWR, R Level 0.1 499
649
1000
1300
1580
2050
3160
4120
6040
6190
12.1 K
12.4 K
19.6 K
39.2 K
0.499 499
649
1000
1300
1580
2050
3160
4120
6040
6190
12.1 K
12.4 K
19.6 K
39.2 K
G, GN Wirewound Military, MIL-R-26 Qualified, Type RW, Precision Power, Silicone Coated, Complete Welded Construction, High Temperature Silicone Coated and Molded, Available in Non-Inductive Styles (Type GN) 20 0.5 0.1 1000
2740
3400
4900
10.4 K
0.25 24.5 K
32.3 K
95.2 K
0.1 0.499 1000
1300
2740
0.25 3400
4900
0.05 6500
8600
0.25 10.4 K
0.05 25.7 K
1 1000
1300
2740
LVR Wirewound Wirewound Resistors, Precision Power, Low Value, Commercial, Military, MIL-PRF-49465 Type RLV, Axial Lead 0 1 100. 1000.
3 50. 2000.
100.
5 50. 3000.
100.
10 8000.
MSP Series Wirewound Precision Surface Mount Resistors, Wirewound or Metal Film Technologies 50 0.1 0.5 10 332 K
1 1 0.04 2200
0.5 0.4
0.1 10 332 K
0.5 1 M
0.1
1 2 0.04 4700
0.5 0.4
0.1
5 2.5 0.04 13 K
1 0.05
0.5 0.3
0.1
RH, NH Wirewound, Aluminum Housed, Chassis Mount Military, MIL-R-18546 Qualified, Type RE, Aluminum Housed, Chassis Mount, Standard (RH) or Non-Inductive (NH) Winding, High Stability at Conventional Power Ratings, Complete Welded Construction 20 1 0.01 47.1 K
95.2 K
273 K
0.02 24.5 K
0.5 0.05 3270
5540
8600
1 12.75 K
0.5 12.8 K
16.69 K
1 23.5 K
29.4 K
0.5 32.99 K
36.7 K
37.5 K
1 47.6 K
0.5 48.5 K
90 K
96 K
116 K
1 136 K
0.25 0.1 3270
1 3320
0.25 5540
1 5620
0.25 8600
1 12.1 K
0.25 12.8 K
16.69 K
32.99 K
1 35.7 K
0.25 36.7 K
37.5 K
1 39.2 K
0.25 48.5 K
90 K
96 K
116 K
0.05 0.5 2320
4450
6750
9090
12.7 K
25.7 K
26 K
37.5 K
48.5 K
73.4 K
90 K
116 K
1 1 1650
2800
6040
14.7 K
17.4 K
19.6 K
RS, NS Wirewound Military, MIL-R-26 Qualified, Type RW, Silicone Coated, Complete Welded Construction, High-temperature Silicone Coating, Meets Applicable Requirements of MIL-R-26, Available in Non-Inductive Styles (NS) with Aryton-Perry Winding 20 0.25 0.1 32.3
0.5 950
3 2000
0.5 2740
3400
4900
6490
6850
3 8200
0.5 10.4 K
0.25 18.74 K
3 20 K
0.5 24.3 K
0.25 24.5 K
0.5 32.3 K
0.25 47.1 K
0.5 71.5 K
0.25 95.2 K
154 K
273 K
0.1 0.499 1000
1300
1670
2740
0.25 3400
0.05 4490
0.25 4900
0.05 6500
6800
0.25 6850
0.05 8600
0.25 10.4 K
0.05 12.7 K
0.1 25.7 K
0.05 41.4 K
73.4 K
1 1000
1300
1320
2740
4.99 25.7 K
Series Technology Description Typical TCR (ppm/C) Min. tolerance (%) Power (W) Resistance (min) (Ohms) Resistance (max) (Ohms)