- Features
-
- Ultra stable (7)
- Military/Aerospace
- Special (3)
- Current sensing (11)
- Flameproof/flame resistant (9)
- Fusible (4)
- Trimmable (2)
- High voltage (9)
- High frequency (11)
- High-pulse load (NaN)
- Noise suppressors (1)
- Power
-
- 0.25W or below (96)
- 1W or below (115)
- Resistance
-
- less than .01 ohms (7)
- 0.01 ohms - 0.1 ohms (2)
- 0.1 ohms - 10 ohms (9)
- 10 ohms - 1M ohms (53)
- 1M ohms - 1G ohms (5)
- Above 1G ohms (2)
- Resistance Tolerance
-
- 0.01% and better (6)
- 0.05% and better (19)
- 0.1% and better (44)
- 0.5% and better (56)
- 1% and better (87)
- 5% and better (99)
- Above 5% (6)
- TCR (ppm/C)
-
- 0.5 and better (11)
- 1 and better (11)
- 5 and better (17)
- 10 and better (28)
- 25 and better (52)
- 100 and better (85)
- Above 100 (13)
- Technologies
-
- Carbon film (5)
- Metal film (20)
- Metal glaze (2)
- Metal oxide (1)
- Power Metal Strip (10)
- Thick film (27)
- Thin film (43)
- Wirewound (8)
- Mounting and Configuration
-
- Through hole (6)
- Surface mount (47)
- Smaller than 0603 (54)
- 0603 to 1206 (37)
- 1206 to 2512 (41)
- Larger than 2512 (12)
- Wirebondable (27)
- Through hole (6)
- Special Construction
-
- Epoxy bondable (7)
- Weldable (1)
- MELF (16)
Latest Press Release
-
- Vishay Intertechnology’s VSLY5850 IR Emitter, IHLP-1212BZ-11 Inductor, WSLP3921/5931 Power Metal Strip® Resistors, and RMKHT Thin Film Chip Resistors and Resistor Networks Selected for Electronic Design’s Annual “Top 101 Components” June 20, 2011
- Vishay Intertechnology’s PLTT Precision Low-TCR, High-Temperature Thin Film Resistor Is Enhanced With Extended Resistance Range From 250 Ω to 3 MΩ and New 1206, 2010, and 2512 Case Sizes June 20, 2011
All Resistors, discrete press releases
Related Information