| RS92N/AN |  | Very High Precision and Stability, Metal Foil Resistors, Bulk Metal® CECC Qualified | | 0.01 | 0.5 | | 80.6 | 92 K |
| 120 K |
| S102C |  | S Series - High Performance Aerospace and Instrumentation Resistors | 2 | 0.005 | 0.4 | | 1 | 150 K |
| SMN |  | 4 Resistor High Precision SM Network Voltage Divider Dual-In-Line Molded Package 50 MIL Pitch | 2 | 0.01 | 0.4 | | 100 | 10 K |
| SMNZ (Z-Foil) |  | Ultra High Precision 4 Resistor Surface Mount Network Dual-In-Line Molded Package | 0.05 | 0.01 | 0.4 | | 100 | 10 K |
| SMR1D |  | Precision Molded Surface Mount Resistor | 2 | 0.01 | 0.25 | | 5 | 33 K |
| SMR1DZ (Z-Foil) |  | Ultra High Precision Z-Foil Molded Surface Mount Resistor | 0.05 | 0.01 | 0.25 | | 5 | 33 K |
| V15x10 |  | Hybrid Chips (Gold Plated Pads) | 2 | 0.005 | 0.15 | | 33 K | 80 K |
| V15x5 |  | 0.1 | 5 | 33 K |
| V5x5 |  | 0.05 | 10 K |
| VAR (Z-Foil) |  | Ultra High Precision High Resolution Z-Foil Audio Resistor | 0.05 | 0.01 | 0.4 | | 10 | 100 K |
| VFCP0805 (Z Foil) |  | Ultra Precision Flip Chip Resistor | 0.05 | 0.01 | 0.1 | 0805 | 10 | 12 K |
| VFCP1206 (Z Foil) |  | 0.25 | 1205 | 30 K |
| VFCP1506 (Z Foil) |  | 0.3 | 1506 | 40 K |
| VFCP2010 (Z-Foil) |  | 0.5 | 2010 | 100 K |
| VHA412 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 0.3 | | 5 | 150 K |
| VHA412Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 0.3 | | 5 | 100 K |
| VHA414 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 0.5 | | 5 | 335 K |
| VHA414Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 0.5 | | 5 | 200 K |
| VHP100 |  | Ultra High Precision Hermetically Sealed Resistor with Almost Zero TCR | 0.6 | 0.005 | 0.3 | | 100 | 150 K |
| VHP101 |  | 0.3 |
| VHP102 |  | 0.6 |
| VHP103 |  | 0.3 |
| VHP202 |  | H Series - Oil Filled Hermetically Sealed Ultra Precision | 2 | 0.001 | 0.3 | | 5 | 150 K |
| VHP202J |  |
| VHP202Z |  | Hermetically sealed Ultra High Precision Z-Foil Technology Resistors | 0.05 | 0.001 | 0.3 | | 5 | 100 K |
| VHP202ZJ |  |
| VHP203 (Z-Foil) |  | Hermetically Sealed Miniature Ultra High Precision Z-Foil Technology Resistors with TCR of 0.05 ppm/°C, Tolerance of ± 0.001 % and Load Life Stability of ± 0.005 %, Unaffected by Humidity | 0.05 | 0.001 | 0.3 | | 5 | 100 K |
| VMTA55 |  | Tubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ) | 4 | 0.01 | 0.2 | | 5 | 30 K |
| VMTB60 |  | 0.25 | 60 K |
| VRM 6.35mm x 25.4mm |  | Industrial Miniature Precision Resistor | 4 | 0.01 | 0.25 | | 5 | 50 K |
| VSM0805 |  | Precision Chip Resistor | 2 | 0.01 | 0.1 | 0805 | 10 | 12 K |
| VSM1206 |  | 0.15 | 1206 | 30 K |
| VSM1506 |  | 0.2 | 1506 | 40 K |
| VSM2010 |  | 0.3 | 2010 | 100 K |
| VSM2512 |  | 0.4 | 2512 | 150 K |
| VSMP0603 (Z-Foil) |  | Ultra High Precision Wraparound Chip Resistor | 0.05 | 0.01 | 0.05 | | 100 | 4000 |
| VSMP0805 (Z Foil) |  | Ultra High Precision Z-Foil Chip Resistor | 0.05 | 0.01 | 0.2 | 0805 | 10 | 12 K |
| VSMP1206 (Z Foil) |  | 0.25 | 1206 | 30 K |
| VSMP1506 (Z Foil) |  | 0.3 | 1506 | 40 K |
| VSMP2010 (Z Foil) |  | 0.5 | 2010 | 100 K |
| VSR, VSRJ |  | VSR Series - Industrial Precision Resistors | 4 | 0.01 | 0.2 | | 100 K | 150 K |
| 0.25 | 1 | 100 K |
| VSR4 |  | 200 K | 500 K |
| 0.5 | 1 | 200 K |
| VSR5 |  | 0.4 | 400 K |
| VSR6 |  | 0.5 | 0.5 |
| VTA54 |  | Tubular Axial Lead Resistors, Meets or Exceeds MIL-R-39005 Requirements (5Ω to 500KΩ) | 4 | 0.01 | 0.5 | | 5 | 300 K |
| VTA55 |  | 0.3 | 150 K |
| VTA56 |  | 0.25 |
| Z202 (Z-Foil) |  | Ultra High Precision Molded Resistor - Miniature version of Z201 resistor | 0.05 | 0.01 | 0.25 | | 5 | 30 K |
| Series | Description | Typical TCR (ppm/C) | Min. tolerance (%) | Power (W) | Case (EIA & Mil) | Resistance (min) (Ohms) | Resistance (max) (Ohms) |