VishayOne of the world's largest manufacturers of discrete semiconductors and passive components
Vishay ProductsVishay ProductsCompany InfoCompany InfoCompany Info
Products A-Z:Resistors, fixed discrete> Power 0.5W or below>Bare Chip (6 datasheets)
Product Support
Contact information for:
Distributors
Sales Representatives
Sales Offices

Related Information
Related Documents (1):
  Promotional Material (1)
Resistors, fixed discrete: Power 0.5W or below - Bare Chip
TechnologyThin Film
TypeResistors, Fixed
BrandsVishay Sfernice, Vishay Thin Film

All 6 datasheets shown.
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
CS 22infoSingle Value Chip Resistor 20 x 20, 10 K ohm to 10 meg 500.50.025 10 K 10 M
0.05
0.1
CS 33infoSingle Value Chip Resistor, 5 M ohm to 200 M ohms 500.50.05 10 K 5 M
0.125
0.25
RMK22NinfoSingle Value Chip Resistor 20 x 20, 50 ohm to 300K ohms 50.10.05 50 300 K
RSK22NinfoSingle Value Chip Resistor 20 x 20, 10 ohm to 50 K ohms 250.10.025 10 500 K
0.05
0.1
S(A,B,C)infoCurrent Sensing Bondable Chip Resistors5050.5 0.05 0.2
2 0.2 0.5
1 0.5 1
TA 22infoSingle Value Chip Resistor 20 x 20, 10 ohm to 1 meg 500.50.025 10 1 M
0.05
0.1
SeriesDescriptionTypical TCR (ppm/C)Min. tolerance (%)Power (W)Resistance (min) (Ohms)Resistance (max) (Ohms)
Products A-Z
Company Info:   Press ·  Investors ·  Contacts ·  More...
Privacy & Legal · Your Account