Searching . . .

Resistors, Discrete - 0.5W or below - High frequency

Series
Type
Description
Typical TCR
(ppm/C)
Min. Tolerance
(%)
Power
(W)
Case (EIA & Mil)
Resistance Min.
(Ω)
Resistance Max.
(Ω)
Datasheet
info
Resistors, Fixed Pulse Load Carbon Film MELF Resistors for High Frequency Applications -250 2 0.25 0204 5.047 K 300
Datasheet
info
Resistors, Fixed Pulse Load Carbon Film MELF Resistors for High Frequency Applications -250 2 0.40 0204 5.047 K 300
Datasheet
info
Resistors, Fixed High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip 25 0.1 0.25 1005 10 1 K
Datasheet
info
Resistors, Fixed High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip 25 0.1 0.33 1206 10 1 K
Datasheet
info
Resistors, Fixed High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip 25 0.1 0.05 0402 16 1 K
Datasheet
info
Resistors, Fixed High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip 25 0.1 0.2 0805 10 1 K
Datasheet
info
Resistors, Fixed High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip 25 0.1 0.125 0505 20 1 K
Datasheet
info
Resistors, Fixed High Frequency (up to 20 GHz) Resistor, Thin Film Surface Mount Chip 25 0.1 0.125 0603 10 1 K
Datasheet
info
Resistors, Fixed Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip 300 1 0.33 1206 0.10 10.0
Datasheet
info
Resistors, Fixed Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip 300 1 0.5 1505 0.25 10.0
Datasheet
info
Resistors, Fixed Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip 300 1 0.25 1005 0.15 10.0
Datasheet
info
Resistors, Fixed Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip 300 1 0.2 0805 0.10 6.0
Datasheet
info
Resistors, Fixed Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip 300 1 0.2 0705 0.10 6.0
Datasheet
info
Resistors, Fixed Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip 300 1 0.125 0505 50 m 5.0
Datasheet
info
Resistors, Fixed Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip 300 1 0.125 0603 0.10 5.0
Datasheet
info
Resistors, Fixed High Frequency Thin Film Leaded Resistors 1 0 1.5 470
Datasheet
info
Resistors, Fixed Thin Film Microwave Resistor 100 5 0.025 0201 20 100
Datasheet
info
Resistors, Fixed Thin Film Microwave Resistor 25 1 0.125 0402 2 20 K
Datasheet
info
Resistors, Fixed Thin Film Microwave Resistor 25 1 0.200 n/a 2 100 K
Datasheet
info
Resistors, Fixed Thin Film Microwave Resistor 100 1 0.050 n/a 20 100
Datasheet
info
Resistors, Fixed High Frequency MELF Resistors 50 1 0.25 0204 1.5 475
Datasheet
info
Resistors, Fixed High Frequency MELF Resistors 50 1 0.4 0204 1.5 475
Datasheet
info
Resistors, Fixed High Frequency MELF Resistors 50 2 0.2 0102 6.8 470
Datasheet
info
Resistors, Fixed High Frequency MELF Resistors 50 2 0.3 0102 6.8 470
Datasheet
info
Resistors, Fixed High Frequency MELF Resistors 50 2 0.4 0207 6.8 470
Datasheet
info
Resistors, Fixed Metal Film Resistors, High Precision, High Stability See datasheet 0.05 0.25 15 1 M
Datasheet
info
Resistors, Fixed Metal Film Resistors, High Precision, High Stability See datasheet 0.01 0.125 15 500 K
Datasheet
info
Resistors, Fixed Metal Film Resistors, High Precision, High Stability See datasheet 0.02 0.05 15 100 K
Datasheet
info
Resistors, Fixed Thin Film Tapped Microwave Resistor 100 10 0.125 n/a 10 240